EuropacPRO 19" Subrack Kit for Backplane, Slide Rail, Retrofit Shielding
Hover to magnify image or click to enlarge
EuropacPRO 19" Subrack Kit for Backplane, Slide Rail, Retrofit Shielding
Non-shielded subrack for backplane, subrack can be assembeld on slide rails to support the subrack inside a cabinet.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Subrack with side panel type F ("Flexible"), 19" bracket is depth-adjustable
- Subrack can be used with slide rails
- Rear horizontal rails for backplane mounting with insulation strip
- Installed load up to 11 kg
- Threaded insert, insulation strip pre-fitted
Specifications
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.