P13 Position Coupler, Male and Nut Only, Worldwide Design, 40 mm
Hover to magnify image or click to enlarge
P13 Position Coupler, Male and Nut Only, Worldwide Design, 40 mm
Catalog#: EL40P13LMN
Used in segmental pour and closure pour applications. Male and female components are sold separately.
Details
Application images
Resources
Features
- Designed to splice two curved, bent or straight bars, when neither bar can be rotated and where the ongoing bar is NOT free to move in its axial direction
- Adjustability in the female end of the coupler allows the coupler to extend out to meet the taper-threaded reinforcing bar
Specifications
PRODUCT ATTRIBUTES
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.