Filter applied: 1
Subcategories
Products | 17 results (41 items)
ETS-05 Electronic Thermostat
Electronic surface sensing temperature thermostat for temperature maintenance or pipe freeze protection applications, 32 A / 24 A single pole switch. Suitable for hazardous areas.
Elexant 450c Control Unit
For flexible temperature control of pipe freeze protection and temperature maintenance systems, using line sensing and/or proportional ambient sensing control (PASC).
Raystat-V5 Control Unit
For temperature control of pipe freeze protection and temperature maintenance systems, a wall mounted single zone controller with line sensing or integrated energy saving programming.
AT-TS Surface Sensing Thermostat
For temperature control in pipe freeze protection or temperature maintenance applications. Adjustable set point.
HWAT-ECO Electronic Control Unit
For advanced temperature control and monitoring of single pipe hot water temperature maintenance applications.
EMDR-10 Control Unit
For temperature control in roof and gutter de-icing applications.
TCONTROL-05 Electronic Controller
Electronic controller typically used in electrical control panels in non-hazardous areas.
VIA-DU-20 Control Unit
For temperature control in surface snow melting applications, with combined ground and moisture sensors.
TCON-CSD/20 Electronic Controller
Compact electronic, panel mountable thermostat for surface sensing temperature control in non-hazardous areas.
FrostGuard-ECO Electronic Thermostat
For temperature control in pipe freeze protection applications, using line sensing or ambient electronic control.