- Width (W)
- Width
- Depth
- Front Finish
- Static Load
- Rear Finish
Filter applied: 1
SKUs | 646 results
nVent CADDY Cat 425 Wall Mount Adjustable Cable Support, 4", 6" dia
Catalog #: CAT425WM
- Material: Steel;Polyethylene
- Finish: Electrogalvanized
- Diameter (Ø): 4"; 6"
- Diameter (Ø): 100 mm; 150 mm
- Area: 20.43in²
- Area: 518mm²
- Cable Capacity, Cat 5e: 425
- Cable Capacity, Cat 6: 325
- Cable Capacity, Cat 6A: 210
- Hole Size (HS): 1/4"
- Hole Size (HS): 7 mm
- Static Load (F): 100lb
- Static Load (F): 450N
nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 3" dia, 1/2" Max Flange
Catalog #: CAT48HPBC200B
- Material: Steel
- Finish: Pregalvanized;Electrogalvanized
- Diameter (Ø): 3"
- Diameter (Ø): 75 mm
- Area: 9.26in²
- Area: 5974mm²
- Cable Capacity, Cat 5e: 200
- Cable Capacity, Cat 6: 150
- Cable Capacity, Cat 6A: 80
- Flange Thickness (FT): 1/2" Max
- Flange Thickness (FT): 16 mm Max
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat HP Extended Angle Bracket, 1/4" Hole
Catalog #: CATHBA
- Material: Steel
- Finish: Pregalvanized
- Hole Size (HS): 1/4"
- Hole Size (HS): 6.4 mm
- Length (L): 12 1/2"
- Length (L): 318 mm
- Width (W): 1 3/4"
- Width (W): 44 mm
- Depth (D): 1.69"
- Depth (D): 43 mm
nVent CADDY Cat HP Extended Angle Bracket, 3/16" Hole
Catalog #: CATHBA3
- Material: Steel
- Finish: Pregalvanized
- Hole Size (HS): 3/16"
- Hole Size (HS): 4.8 mm
- Length (L): 12 1/2"
- Length (L): 318 mm
- Width (W): 1 3/4"
- Width (W): 44 mm
- Depth (D): 1.69"
- Depth (D): 43 mm
nVent CADDY Cat HP Extended Angle Bracket, 3/8" Hole
Catalog #: CATHBA6
- Material: Steel
- Finish: Pregalvanized
- Hole Size (HS): 3/8"
- Hole Size (HS): 9.5 mm
- Length (L): 12 1/2"
- Length (L): 318 mm
- Width (W): 1 3/4"
- Width (W): 44 mm
- Depth (D): 1.69"
- Depth (D): 43 mm
nVent CADDY Cat HP Extended Angle Bracket, 1/2" Hole
Catalog #: CATHBA8
- Material: Steel
- Finish: Pregalvanized
- Hole Size (HS): 1/2"
- Hole Size (HS): 12.7 mm
- Length (L): 12 1/2"
- Length (L): 318 mm
- Width (W): 1 3/4"
- Width (W): 44 mm
- Depth (D): 1.69"
- Depth (D): 43 mm
nVent CADDY Cat HP J-Hook Angle Bracket, 1/4" Hole
Catalog #: CATHPA4
- Material: Spring Steel
- Finish: nVent CADDY Armour
- Hole Size (HS): 1/4"
- Hole Size (HS): 7.2 mm
- Static Load (F): 150lb
- Static Load (F): 667N
nVent CADDY Cat HP J-Hook Angle Bracket, 3/8" Hole
Catalog #: CATHPA6
- Material: Spring Steel
- Finish: nVent CADDY Armour
- Hole Size (HS): 3/8"
- Hole Size (HS): 10.4 mm
- Static Load (F): 200lb
- Static Load (F): 890N
nVent CADDY Cat HP J-Hook Angle Bracket, 3/16" Hole
Catalog #: CATHPAN
- Material: Spring Steel
- Finish: nVent CADDY Armour
- Hole Size (HS): 3/16"
- Hole Size (HS): 4.7 mm
- Static Load (F): 160lb
- Static Load (F): 712N
nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, Swivel, 1/8"–5/8" Flange
Catalog #: CATHPBC200B
- Material: Steel;Spring Steel
- Finish: Electrogalvanized;nVent CADDY Armour
- Flange Thickness (FT): 1/8" - 5/8"
- Flange Thickness (FT): 3.2 - 16 mm
- Static Load (F): 100lb
- Static Load (F): 440N