- Width (W)
- Width
- Depth
- Front Finish
- Static Load
- Rear Finish
Filter applied: 1
SKUs | 646 results
Horizontal E-Bend Section 90-Degree (cULus), fits 18.00, Plated, Steel
Catalog #: L90HB18GZ
- Material: Mild Steel
Horizontal E-Bend Section 90-Degree (cULus), fits 18.00, White, Steel
Catalog #: L90HB18W
- Material: Mild Steel
Horizontal E-Bend Section 90-Degree (cULus), fits 24.00, Black, Steel
Catalog #: L90HB24BLK
- Material: Mild Steel
Horizontal E-Bend Section 90-Degree (cULus), fits 24.00, White, Steel
Catalog #: L90HB24W
- Material: Mild Steel
nVent CADDY Cablecat J-Hook with Pin Driven Angle Bracket, 3/4" dia, 3/16" Hole
Catalog #: CAT12AFAB3
- Material: Steel
- Finish: Pregalvanized
- Diameter (Ø): 3/4"
- Diameter (Ø): 19 mm
- Hole Size (HS): 3/16"
- Hole Size (HS): 4 mm
nVent CADDY Cablecat J-Hook with BC200 Beam Clamp, 3/4" dia, 1/8"–1/2" Flange
Catalog #: CAT12BC200
- Material: Steel
- Finish: Pregalvanized
- Diameter (Ø): 3/4"
- Diameter (Ø): 19 mm
- Flange Thickness (FT): 1/8" - 1/2"
- Flange Thickness (FT): 3 - 12 mm
nVent CADDY Cat HP J-Hook with Nail Gun Bracket, 1" dia
Catalog #: CAT16HPGBSF
- Material: Steel;Nylon
- Finish: Electrogalvanized;Pregalvanized
- Diameter (Ø): 1"
- Diameter (Ø): 25 mm
- Area: 1.07in²
- Area: 690mm²
- Cable Capacity, Cat 5e: 20
- Cable Capacity, Cat 6: 15
- Cable Capacity, Cat 6A: 10
- Height (H): 4.33"
- Height (H): 110 mm
- A: 1.4"
- A: 35.6 mm
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat HP Double J-Hook with BC200 Beam Clamp, Swivel, 1 5/16" dia, 5 1/8"
Catalog #: CAT21HPD1BC2
- Material: Steel
- Finish: Pregalvanized;Electrogalvanized
- Diameter (Ø): 1 5/16"
- Diameter (Ø): 33.3 mm
- Flange Thickness (FT): 1/2" Max
- Flange Thickness (FT): 16 mm Max
- Width (W): 5 1/8"
- Width (W): 130.2 mm
- A: 4 7/8"
- A: 123.8 mm
- Static Load (F): 100lb
- Static Load (F): 440N
nVent CADDY Cat HP Double J-Hook with BC200 Beam Clamp, Swivel, 2" dia, 6 1/2"
Catalog #: CAT32HPD1BC2
- Material: Steel
- Finish: Pregalvanized;Electrogalvanized
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Flange Thickness (FT): 1/2" Max
- Flange Thickness (FT): 16 mm Max
- Width (W): 6 1/2"
- Width (W): 165.1 mm
- A: 5 1/8"
- A: 130.2 mm
- Static Load (F): 100lb
- Static Load (F): 440N
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 2" dia, 2 Tier
Catalog #: CAT32HPDFM2
- Material: Steel
- Finish: Pregalvanized
- Type: Double Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 2
- Flange Thickness (FT): 13/16" Max
- Flange Thickness (FT): 20.6 mm Max
- Height (H): 10 1/4"
- Height (H): 260 mm
- Width (W): 5 13/16"
- Width (W): 148 mm
- A: 1 1/8"
- A: 3.17 mm
- B: 2"
- B: 50 mm
- Torque (TQ): 5 ft·lbf
- Torque (TQ): 7 N·m
- Static Load (F): 240lb
- Static Load (F): 1068N