- Width (W)
- Width
- Depth
- Front Finish
- Static Load
- Rear Finish
Filter applied: 1
SKUs | 646 results
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 3/4" Square, 7/8"-1 1/8" Round Pedestal
Catalog #: CATHPCD1B
- Material: Steel;Spring Steel
- Finish: Electrogalvanized;nVent CADDY Armour
- Pedestal Size: 3/4" Square;7/8" - 1 1/8" Round
- Pedestal Size: 19 mm Square;22.2 - 28.5 mm Round
- Static Load: 15lb
- Static Load: 70N
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 1" Square Pedestal
Catalog #: CATHPCD2.5B
- Material: Steel;Spring Steel
- Finish: Electrogalvanized;nVent CADDY Armour
- Pedestal Size: 1" Square
- Pedestal Size: 25.4 mm Square
- Static Load: 15lb
- Static Load: 70N
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 7/8" Square Pedestal
Catalog #: CATHPCD2B
- Material: Steel;Spring Steel
- Finish: Electrogalvanized;nVent CADDY Armour
- Pedestal Size: 7/8" Square
- Pedestal Size: 22.2 mm Square
- Static Load: 15lb
- Static Load: 70N
nVent CADDY Cat HP J-Hook Clip to Pedestal Clamp, 1 1/2" Round Pedestal
Catalog #: CATHPCD3B
- Material: Steel;Spring Steel
- Finish: Electrogalvanized;nVent CADDY Armour
- Pedestal Size: 1 1/2" Round
- Pedestal Size: 38.1 mm Round
- Static Load: 15lb
- Static Load: 70N
nVent CADDY Cat HP J-Hook Clip to Strut Clip
Catalog #: CATHPESC
- Material: Steel;Spring Steel
- Finish: nVent CADDY Armour
- A: 3/8"
- A: 10 mm
- Static Load (F): 100lb
- Static Load (F): 440N
nVent CADDY Cat HP Cable Puller Kit
Catalog #: CATHPPLR
- Material: Steel;Spring Steel
- Finish: Pregalvanized;nVent CADDY Armour
- Diameter: 2"
- Diameter: 50 mm
nVent CADDY Cat HP J-Hook Clip to C Purlin Clip, 1/16"–1/4" Flange
Catalog #: CATHPVF14
- Material: Spring Steel
- Finish: nVent CADDY Armour
- Flange Thickness (FT): 0.0600" - 1/4"
- Flange Thickness (FT): 1.5 - 6 mm
- Static Load (F): 160lb
- Static Load (F): 712N
CableTek Vertical Cable Manager Double, 10.00x84.00, Black, Aluminum
Catalog #: DV10D7
- Product Family: CableTek
- Material: Aluminum
CableTek Vertical Cable Manager Double, 10.00x96.00, Black, Aluminum
Catalog #: DV10D8
- Product Family: CableTek
- Material: Aluminum
CableTek Vertical Cable Manager Double, 10.00x108.00, Black, Aluminum
Catalog #: DV10D9
- Product Family: CableTek
- Material: Aluminum