Filter by
Filter applied:
0
Clear filters
- Applications
- Quick Ship
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
SKUs | 978 results
Rack-Mount Shelf Vented 1000mm Max Depth, fits 23in Rack, Black, Steel
Catalog #: P23VSH810B
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 14 ga
- Thickness: 1.9 mm
- Size: 23 in.
- Type: Vented
- Length: 27.56 in
- Width: 21.32 in
- Length: 700 mm
- Width: 541 mm
- Max Depth: 38.58 in
- Max Depth: 980 mm
- Fits Enclosure Depth Up To: 39.37 in
- Fits Enclosure Depth Up To: 1000 mm
- Weight: 16 lb
Telecommunications Ground Bar Kits, 0.25x2.00x12.00, Electroplated, Copper
Catalog #: DGTB212
- Material: Copper
Telecommunications Ground Bar Kits, 0.25x2.00x16.00, Electroplated, Copper
Catalog #: DGTB216
- Material: Copper
Telecommunications Ground Bar Kits, 0.25x4.00x12.00, Electroplated, Copper
Catalog #: DGTB412
- Material: Copper
Telecommunications Ground Bar Kits, 0.25x4.00x20.00, Electroplated, Copper
Catalog #: DGTB420
- Material: Copper
Networking PC Cabinet Type 1, 1700x700x600mm, Black, Steel
Catalog #: ENC1776PC
- Height: 66.93 in / 1700 mm
- Width: 27.56 in / 700 mm
- Depth: 23.62 in / 600 mm
- Protection Rating: NEMA Type 1
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection
Varistar CP Adjustable Feet
Catalog #: 24630-016
- Product Type: Foot
- Works With: Cabinet; Varistar CP
Lock Inserts Slotted Screw, Tumble, Stainless Steel 304
Catalog #: ECNSM6
- Material: Mild Steel
Cable Manager Arm for Sliding Equipment Shelf, Black, Steel
Catalog #: PHCB
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 14 ga
- Thickness: 1.9 mm
- Use With: Sliding Equipment Shelf
- Weight: 0.9 lb
ProLine Fastener Package, M5x10mm, Plated, Mild Steel
Catalog #: ASM5T
- Product Family: ProLine
- Material: Mild Steel
Panel 19-inch Hinged Wall-Mount 1U, Black, Steel
Catalog #: E19HPM1U
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 1
- Load Rating: 25 lb
- Load Rating: 11.3 kg
- Weight: 2.3 lb
Panel 19-inch Hinged Wall-Mount 2U, Black, Steel
Catalog #: E19HPM2U
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 2
- Load Rating: 50 lb
- Load Rating: 22.7 kg
- Weight: 4 lb