Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Type
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Height
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color
- Color Code
- Cladding Color
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- Width
- Depth
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Protection Rating
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Static Load
- Dynamic Load
- Dynamic Load
Filter applied: 1
SKUs | 701 results
Seismic Cabinet, 2134x700x1200mm, Black, Steel
Catalog #: ENC21712S
- Height: 84 in / 2134 mm
- Width: 27.57 in / 700 mm
- Depth: 47.24 in / 1200 mm
- Material: Mild Steel
Seismic Cabinet, 2134x700x800mm, Black, Steel
Catalog #: ENC2178S
- Height: 84.02 in / 2134 mm
- Width: 27.56 in / 700 mm
- Depth: 31.5 in / 800 mm
- Material: Mild Steel
Seismic Cabinet, 2134x800x900mm, Black, Steel
Catalog #: ENC2189S
- Height: 84.02 in / 2134 mm
- Width: 31.5 in / 800 mm
- Depth: 35.43 in / 900 mm
- Material: Mild Steel
Open Frame Rack 4-Post Hardware Kit, Zinc Plated, Steel
Catalog #: E4PKIT
- Material: Mild Steel
Rack Panel for 19-inch Rack 1U, 1.72x19.00x.11, Black, Mild Steel
Catalog #: P19RPP1UB
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 1
- Weight: 1.3 lb
Rack Panel for 19-inch Rack 2U, 3.47x19.00x.11, Black, Mild Steel
Catalog #: P19RPP2UB
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 2
- Weight: 2.2 lb
Rack Panel for 19-inch Rack 3U, 5.22x19.00x.11, Black, Mild Steel
Catalog #: P19RPP3UB
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 3
- Weight: 3.2 lb
Rack Panel for 19-inch Rack 4U, 6.97x19.00x.11, Black, Mild Steel
Catalog #: P19RPP4UB
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 4
- Weight: 4 lb
Rack Panel for 19-inch Rack 5U, 8.72x19.00x.11, Black, Mild Steel
Catalog #: P19RPP5UB
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 5
- Weight: 4.8 lb
Rack Panel for 19-inch Rack 6U, 10.47x19.00x.11, Black, Mild Steel
Catalog #: P19RPP6UB
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 6
- Weight: 5.8 lb