Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Type
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Height
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color
- Color Code
- Cladding Color
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- Width
- Depth
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Protection Rating
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Static Load
- Dynamic Load
- Dynamic Load
Filter applied: 1
SKUs | 701 results
Horizontal Ground Bar Kit, 1.00x19.25, Polished, Copper
Catalog #: DG19
- Material: Copper
Horizontal Ground Bar Kits, 1.00x23.25, Polished, Copper
Catalog #: DG23
- Material: Copper
MaxRack Air Baffle and CM's for CISCO Switch, 84.13x12.00x23.68, Black, Aluminum
Catalog #: M84D12
- Height: 84.13 in / 2137 mm
- Width: 12 in / 305 mm
- Depth: 23.68 in / 601 mm
- Product Family: MaxRack
- Material: Aluminum
MaxRack Air Baffle and CM's for CISCO Switch, 84.13x18.00x39.37, Black, Aluminum
Catalog #: M84D18
- Height: 84.13 in / 2137 mm
- Width: 18 in / 457 mm
- Depth: 39.37 in / 1000 mm
- Product Family: MaxRack
- Material: Aluminum
MaxRack Air Baffle and CM's for CISCO Switch, 96.13x12.00x23.68, Black, Aluminum
Catalog #: M96D12
- Height: 96.13 in / 2442 mm
- Width: 12 in / 305 mm
- Depth: 23.68 in / 601 mm
- Product Family: MaxRack
- Material: Aluminum
MaxRack Air Baffle and CM's for CISCO Switch, 96.13x18.00x39.37, Black, Aluminum
Catalog #: M96D18
- Height: 96.13 in / 2442 mm
- Width: 18 in / 457 mm
- Depth: 39.37 in / 1000 mm
- Product Family: MaxRack
- Material: Aluminum
Rack-Mount Shelf Solid 800mm Max Depth, fits 19in Rack, Lt Gray, Steel
Catalog #: P19SH68
- Material: Mild Steel
- Finish: Powder Coated
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 14 ga
- Thickness: 1.9 mm
- Size: 19 in.
- Type: Solid
- Length: 19.68 in
- Length: 500 mm
- Max Depth: 30.71 in
- Max Depth: 780 mm
- Fits Enclosure Depth Up To: 31.5 in
- Fits Enclosure Depth Up To: 800 mm
- Weight: 13.3 lb
Rack-Mount Shelf Solid 800mm Max Depth, fits 19in Rack, Black, Steel
Catalog #: P19SH68B
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 14 ga
- Thickness: 1.9 mm
- Size: 19 in.
- Type: Solid
- Length: 19.68 in
- Length: 500 mm
- Max Depth: 30.71 in
- Max Depth: 780 mm
- Fits Enclosure Depth Up To: 31.5 in
- Fits Enclosure Depth Up To: 800 mm
- Weight: 12 lb
Rack-Mount Shelf Solid 1000mm Max Depth, fits 19in Rack, Lt Gray, Steel
Catalog #: P19SH810
- Material: Mild Steel
- Finish: Powder Coated
- Color: Light Gray
- Color Code: RAL 7035
- Thickness: 14 ga
- Thickness: 1.9 mm
- Size: 19 in.
- Type: Solid
- Length: 27.56 in
- Length: 700 mm
- Max Depth: 38.58 in
- Max Depth: 980 mm
- Fits Enclosure Depth Up To: 39.37 in
- Fits Enclosure Depth Up To: 1000 mm
- Weight: 16.5 lb
Rack-Mount Shelf Solid 1000mm Max Depth, fits 19in Rack, Black, Steel
Catalog #: P19SH810B
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 14 ga
- Thickness: 1.9 mm
- Size: 19 in.
- Type: Solid
- Length: 27.56 in
- Length: 700 mm
- Max Depth: 38.58 in
- Max Depth: 980 mm
- Fits Enclosure Depth Up To: 39.37 in
- Fits Enclosure Depth Up To: 1000 mm
- Weight: 15.4 lb