Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Type
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Height
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color
- Color Code
- Cladding Color
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- Width
- Depth
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Protection Rating
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Static Load
- Dynamic Load
- Dynamic Load
Filter applied: 1
SKUs | 701 results
Rack-Mount Shelf Vented 800mm Max Depth, fits 19in Rack, Black, Steel
Catalog #: P19VSH68B
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 14 ga
- Thickness: 1.9 mm
- Size: 19 in.
- Type: Vented
- Length: 19.68 in
- Length: 500 mm
- Max Depth: 30.71 in
- Max Depth: 780 mm
- Fits Enclosure Depth Up To: 31.5 in
- Fits Enclosure Depth Up To: 800 mm
- Weight: 11 lb
Rack-Mount Shelf Vented 1000mm Max Depth, fits 19in Rack, Black, Steel
Catalog #: P19VSH810B
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 14 ga
- Thickness: 1.9 mm
- Size: 19 in.
- Type: Vented
- Length: 27.56 in
- Length: 700 mm
- Max Depth: 38.58 in
- Max Depth: 980 mm
- Fits Enclosure Depth Up To: 39.37 in
- Fits Enclosure Depth Up To: 1000 mm
- Weight: 13.5 lb
Rack-Mount Shelf Solid 800mm Max Depth, fits 23in Rack, Black, Steel
Catalog #: P23SH68B
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 14 ga
- Thickness: 1.9 mm
- Size: 23 in.
- Type: Solid
- Length: 19.68 in
- Length: 500 mm
- Max Depth: 30.71 in
- Max Depth: 780 mm
- Fits Enclosure Depth Up To: 31.5 in
- Fits Enclosure Depth Up To: 800 mm
- Weight: 14.7 lb
Rack-Mount Shelf Solid 1000mm Max Depth, fits 23in Rack, Black, Steel
Catalog #: P23SH810B
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 14 ga
- Thickness: 1.9 mm
- Size: 23 in.
- Type: Solid
- Length: 27.56 in
- Length: 700 mm
- Max Depth: 38.58 in
- Max Depth: 980 mm
- Fits Enclosure Depth Up To: 39.37 in
- Fits Enclosure Depth Up To: 1000 mm
- Weight: 18.2 lb
Rack-Mount Shelf Vented 800mm Max Depth, fits 23in Rack, Black, Steel
Catalog #: P23VSH68B
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 14 ga
- Thickness: 1.9 mm
- Size: 23 in.
- Type: Vented
- Length: 19.68 in
- Length: 500 mm
- Max Depth: 30.71 in
- Max Depth: 780 mm
- Fits Enclosure Depth Up To: 31.5 in
- Fits Enclosure Depth Up To: 800 mm
- Weight: 13 lb
Rack-Mount Shelf Vented 1000mm Max Depth, fits 23in Rack, Black, Steel
Catalog #: P23VSH810B
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 14 ga
- Thickness: 1.9 mm
- Size: 23 in.
- Type: Vented
- Length: 27.56 in
- Length: 700 mm
- Max Depth: 38.58 in
- Max Depth: 980 mm
- Fits Enclosure Depth Up To: 39.37 in
- Fits Enclosure Depth Up To: 1000 mm
- Weight: 16 lb
Telecommunications Ground Bar Kits, 0.25x2.00x12.00, Electroplated, Copper
Catalog #: DGTB212
- Material: Copper
Telecommunications Ground Bar Kits, 0.25x2.00x16.00, Electroplated, Copper
Catalog #: DGTB216
- Material: Copper
Telecommunications Ground Bar Kits, 0.25x4.00x12.00, Electroplated, Copper
Catalog #: DGTB412
- Material: Copper
Telecommunications Ground Bar Kits, 0.25x4.00x20.00, Electroplated, Copper
Catalog #: DGTB420
- Material: Copper