Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Type
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Height
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color
- Color Code
- Cladding Color
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- Width
- Depth
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Protection Rating
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Static Load
- Dynamic Load
- Dynamic Load
Filter applied: 1
SKUs | 701 results
Networking PC Cabinet Type 1, 1700x700x600mm, Black, Steel
Catalog #: ENC1776PC
- Height: 66.93 in / 1700 mm
- Width: 27.56 in / 700 mm
- Depth: 23.62 in / 600 mm
- Protection Rating: NEMA Type 1
- Material: Mild Steel
- NEMA Rating: 1 Indoor, electrical protection
Varistar CP Adjustable Feet
Catalog #: 24630-016
- Product Type: Foot
- Works With: Cabinet; Varistar CP
Lock Inserts Slotted Screw, Tumble, Stainless Steel 304
Catalog #: ECNSM6
- Material: Mild Steel
Cable Manager Arm for Sliding Equipment Shelf, Black, Steel
Catalog #: PHCB
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 14 ga
- Thickness: 1.9 mm
- Use With: Sliding Equipment Shelf
- Weight: 0.9 lb
ProLine Fastener Package, M5x10mm, Plated, Mild Steel
Catalog #: ASM5T
- Product Family: ProLine
- Material: Mild Steel
Panel 19-inch Hinged Wall-Mount 1U, Black, Steel
Catalog #: E19HPM1U
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 1
- Load Rating: 25 lb
- Load Rating: 11.3 kg
- Weight: 2.3 lb
Panel 19-inch Hinged Wall-Mount 2U, Black, Steel
Catalog #: E19HPM2U
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 2
- Load Rating: 50 lb
- Load Rating: 22.7 kg
- Weight: 4 lb
Panel 19-inch Hinged Wall-Mount 4U, Black, Steel
Catalog #: E19HPM4U
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 4
- Load Rating: 100 lb
- Load Rating: 45.4 kg
- Weight: 6.5 lb
Panel 19-inch Hinged Wall-Mount 6U, Black, Steel
Catalog #: E19HPM6U
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 6
- Load Rating: 150 lb
- Load Rating: 68 kg
- Weight: 9.5 lb
Panel 19-inch Hinged Wall-Mount 8U, Black, Steel
Catalog #: E19HPM8U
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Rack Units: 8
- Load Rating: 200 lb
- Load Rating: 90.7 kg
- Weight: 12.5 lb