Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Type
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Height
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color
- Color Code
- Cladding Color
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- Width
- Depth
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Protection Rating
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Static Load
- Dynamic Load
- Dynamic Load
Filter applied: 1
SKUs | 701 results
Single-Sided Solid Shelf, fits 19-inch rack, Black, Steel
Catalog #: ESH19S
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 3
- Fits Rack: 19 in.
- Weight: 5.5 lb
Single-Sided Solid Shelf, fits 23-inch rack, Black, Steel
Catalog #: ESH23S
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 3
- Fits Rack: 23 in.
- Weight: 10 lb
Single-Sided Solid Shelf, 3U, Brushed, Aluminum
Catalog #: ESHA19
- Material: Aluminum
- Finish: Brushed
- Color: Unpainted
- Thickness: 0.09 in
- Thickness: 2 mm
- Rack Units: 3
- Fits Rack: 19 in.
- Weight: 5.5 lb
Single-Sided Vented Shelf, fits 19-inch rack, Black, Steel
Catalog #: ESH19V
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 3
- Fits Rack: 19 in.
- Weight: 5 lb
Single-Sided Vented Shelf, fits 23-inch rack, Black, Steel
Catalog #: ESH23V
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 3
- Fits Rack: 23 in.
- Weight: 9 lb
Writing Surface for 19" Cabinet Drawers
Catalog #: 20110-060
- Product Type: Cover
- Works With: 19" Cabinets
- Height: 1 mm
- Width: 408 mm
- Depth: 338 mm
- Material: Steel
- Color: Light Grey
- Static Load: 15 kgf
Compression Lugs 1.00 Hole-to-Hole C/C, Fits #2/0 Cable, Black, Copper
Catalog #: DGCL201
- Material: Copper
Compression Lugs 0.625 Hole-to-Hole C/C, Fits #2 Cable, Brown, Copper
Catalog #: DGCL21
- Material: Copper
Compression Lugs 1.00 Hole-to-Hole C/C, Fits #2 Cable, Brown, Copper
Catalog #: DGCL22
- Material: Copper
Compression Lugs 1.00 Hole-to-Hole C/C, Fits #4/0 Cable, Purple, Copper
Catalog #: DGCL402
- Material: Copper