Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Type
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Height
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color
- Color Code
- Cladding Color
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- Width
- Depth
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Protection Rating
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Static Load
- Dynamic Load
- Dynamic Load
Filter applied: 1
SKUs | 701 results
Compression Lugs 0.625 Hole-to-Hole C/C, Fits #6 Cable, Blue, Copper
Catalog #: DGCL61
- Material: Copper
Compression Lugs 1.00 Hole-to-Hole C/C, Fits #6 Cable, Blue, Copper
Catalog #: DGCL62
- Material: Copper
Mobile Base for Open Frame Racks 2-Post, Black, Steel
Catalog #: A19MB1000
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Fits: 4-post open-frame racks with depth adjustable between 17.7- and 29.5-in. (450- and 750-mm) in 0.98-in. (25-mm) increments
- Weight: 58 lb
Mobile Base for Open Frame Racks 4-Post, Black, Steel
Catalog #: A19MB600
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 12 ga
- Thickness: 2.66 mm
- Fits: 2-post open-frame racks
- Weight: 43.9 lb
Keyboard Compartment for 19-inch Racks, Brushed, Aluminum
Catalog #: A19KBC2B
- Material: Aluminum
- Finish: Brushed
- Color: Unpainted
- Thickness: 16 ga
- Thickness: 1.29 mm
- Rack Units: 2
- Fits Rack Width: 19 in
- Weight: 9.12 lb
Lay-In Lug, 1.75x1.50, Electroplated, Aluminum
Catalog #: DGLG
- Material: Aluminum
Combination Lock Handle, 7.50x1.38x2.50, Black, Steel
Catalog #: NCLH
- Product Family: ProLine S1
Adjustable Vented Shelf, fits 19 in., Black, Steel
Catalog #: ESHVA19
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 2
- Fits Rack: 19 in.
- Weight: 6 lb
Adjustable Vented Shelf, fits 23 in., Black, Steel
Catalog #: ESHVA23
- Material: Mild Steel
- Finish: Powder Coated
- Color: Jet Black
- Color Code: RAL 9005
- Thickness: 16 ga
- Thickness: 1.52 mm
- Rack Units: 2
- Fits Rack: 23 in.
- Weight: 7.2 lb
Side Cover Lock fits DataCom side, 1.10x1.97x1.20, Plated, Steel
Catalog #: PSCLO
- Height: 1.1 in / 28 mm
- Width: 1.97 in / 50 mm
- Depth: 1.2 in / 30 mm
- Product Family: ProLine