Filter by
Filter applied:
1
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Type
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Height
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color
- Color Code
- Cladding Color
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- Width
- Depth
- Width
- Thread Size
- Diameter
- Depth
- Front Finish
- Protection Rating
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Static Load
- Dynamic Load
- Dynamic Load
Filter applied: 1
SKUs | 701 results
19" Front Panel, 7 U, 3 mm, Al, RAL 7021
Catalog #: 30118-954
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 7 U
- Height (H): 310.3 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 8 U, 3 mm, Al, RAL 7021
Catalog #: 30118-955
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 8 U
- Height (H): 354.8 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 9 U, 3 mm, Al, RAL 7021
Catalog #: 30118-956
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 9 U
- Height (H): 399.2 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 10 U, 3 mm, Al, RAL 7021
Catalog #: 30118-957
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 10 U
- Height (H): 443.7 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7021
Catalog #: 30118-962
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 1 U
- Height (H): 43.6 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7021
Catalog #: 30118-963
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 2 U
- Height (H): 88.1 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7021
Catalog #: 30118-964
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Painted
- Rear Finish: Painted
- Rack Height: 3 U
- Height (H): 132.5 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 1 U, 3 mm, Al, Anodized, Untreated Edges
Catalog #: 30219-098
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Anodized
- Treated Edges: No
- Rack Height: 1 U
- Height (H): 43.6 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 2 U, 3 mm, Al, Anodized, Untreated Edges
Catalog #: 30219-101
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Anodized
- Treated Edges: No
- Rack Height: 2 U
- Height (H): 88.1 mm
- Rack Width: 95 HP
- Width (W): 483 mm
19" Front Panel, 3 U, 3 mm, Al, Anodized, Untreated Edges
Catalog #: 30219-104
- Product Type: Front Panel
- Type: 19" Front Panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Anodized
- Treated Edges: No
- Rack Height: 3 U
- Height (H): 132.5 mm
- Rack Width: 95 HP
- Width (W): 483 mm