EuropacPRO EMC Shielding Kit, Backplane to Side Panel
Hover to magnify image or click to enlarge
EuropacPRO EMC Shielding Kit, Backplane to Side Panel
Vertical profile enables the EMC contact between the side panel and the backplane. The assembly grid is 30 mm.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- For vertical contact the support profile may be fixed to the side panel of the subrack or case (depth grid 30 mm)
- With some designs the backplane can be used as the shielding rear panel of the subrack; for this a rear horizontal rail (type L‐VT or H-VT) for recessed installation is required to ensure horizontal contact
Specifications
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.