Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
  • Quick Ship
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 619 results

PH35559.jpg image

Splice Block, Flexibar-2 Cables, 335 A UL, Copper

Catalog #: SBF2C400

  • Finish: Tinned
  • Type: Flexibar-2 Cables
  • Typical Application Current Rating, UL: 335 A
  • Typical Application Current Rating, IEC: 400 A
    PH38184.jpg image

    Splice Block, Flexibar-2 Cables, 335 A UL, Aluminum

    Catalog #: SBF2C400AL

    • Finish: Tinned
    • Type: Flexibar-2 Cables
    • Typical Application Current Rating, UL: 335 A
    • Typical Application Current Rating, IEC: 400 A
      PH39045.jpg image

      Splice Block, Flexibar-2 Cables, 760 A UL, Aluminum

      Catalog #: SBF2C630AL

      • Finish: Tinned
      • Type: Flexibar-2 Cables
      • Typical Application Current Rating, UL: 760 A
      • Typical Application Current Rating, IEC: 800 A
        PH39049.jpg image

        Splice Block, Flexibar-3 Cables, 1,260 A UL, Aluminum

        Catalog #: SBF3C1000AL

        • Finish: Tinned
        • Type: Flexibar-3 Cables
        • Typical Application Current Rating, UL: 1260 A
        • Typical Application Current Rating, IEC: 1000 A
          PH35557.jpg image

          Splice Block, Flexibar-Cable, 335 A UL, Copper

          Catalog #: SBF400

          • Finish: Tinned
          • Type: Flexibar-Cable
          • Typical Application Current Rating, UL: 335 A
          • Typical Application Current Rating, IEC: 400 A
            PH38182.jpg image

            Splice Block, Flexibar-Cable, 335 A UL, Aluminum

            Catalog #: SBF400AL

            • Finish: Tinned
            • Type: Flexibar-Cable
            • Typical Application Current Rating, UL: 335 A
            • Typical Application Current Rating, IEC: 400 A
              PH39050.jpg image

              Splice Block, Flexibar-4 Cables, 1,680 A UL, Aluminum

              Catalog #: SBF4C1600AL

              • Finish: Tinned
              • Type: Flexibar-4 Cables
              • Typical Application Current Rating, UL: 1680 A
              • Typical Application Current Rating, IEC: 1600 A
                PH35561.jpg image

                Splice Block, Flexibar-Cable, 545 A UL, Copper

                Catalog #: SBF630

                • Finish: Tinned
                • Type: Flexibar-Cable
                • Typical Application Current Rating, UL: 545 A
                • Typical Application Current Rating, IEC: 630 A
                  PH38186.jpg image

                  Splice Block, Flexibar-Cable, 545 A UL, Aluminum

                  Catalog #: SBF630AL

                  • Finish: Tinned
                  • Type: Flexibar-Cable
                  • Typical Application Current Rating, UL: 545 A
                  • Typical Application Current Rating, IEC: 630 A
                    PH22074.jpg image

                    Power Terminal, Lug-to-Lug, 500 A

                    Catalog #: SBLL-500

                    • Material: Copper;Thermoplastic
                    • Finish: Tinned
                    • Max Current Rating, IEC: 750A
                    • Max Current Rating, UL/CSA: 475A
                      • Short Term Withstand Current (Icw) 1s: 36kA
                      • Peak Short Circuit Current (Ipk): 51kA
                      • Short Circuit Current Rating (SCCR): 100kA
                      • Max Working Voltage, IEC (Ui): 1000;1500
                      • Max Working Voltage, UL (Vin): 1000
                      • Number of Stud Connections: 2
                      • Stud Connection Conductor Width: 20 – 40 mm
                      • Stud Connection Compact Stranded Wire Size: 16 – 400 mm²
                      • Stud Connection Wire Size: #6 - 700 kcmil
                      • Depth (D): 2.56"
                      • Depth (D): 65 mm
                      • Height (H): 8.1"
                      • Height (H): 205.7 mm
                      • Width (W): 3.35"
                      • Width (W): 85.1 mm
                      • A: 4 1/4"
                      • A: 108 mm
                      • Unit Weight: 0.75 lb
                      • Unit Weight: 0.34 kg
                      • Certification Details: UL® 1059
                      • Flammability Rating: UL® 94V-1
                      • Complies With: IEC® 60947-7-1
                    PH31564.jpg image

                    Power Terminal, Lug-to-Tunnel, 350 A

                    Catalog #: SBLT-350

                    • Material: Copper;Thermoplastic
                    • Finish: Tinned
                    • Max Current Rating, IEC: 500A
                    • Max Current Rating, UL/CSA: 310A
                      • Short Term Withstand Current (Icw) 1s: 22.2kA
                      • Peak Short Circuit Current (Ipk): 43kA
                      • Short Circuit Current Rating (SCCR): 100kA
                      • Max Working Voltage, IEC (Ui): 1000;1500
                      • Max Working Voltage, UL (Vin): 1000
                      • Number of Stud Connections: 1
                      • Stud Connection Conductor Width: 20 – 24 mm
                      • Stud Connection Compact Stranded Wire Size: 10 – 185 mm²
                      • Stud Connection Wire Size: #2 - 350 kcmil
                      • Number of Tunnel Connections: 1
                      • Tunnel Connection Compact Stranded Wire Size: 35 – 185 mm²
                      • Tunnel Connection Wire Size - Ferrule: 35 – 150 mm²
                      • Tunnel Connection Wire Size: #2 – 350 kcmil
                      • Depth (D): 2.56"
                      • Depth (D): 65 mm
                      • Height (H): 8.1"
                      • Height (H): 205.7 mm
                      • Width (W): 2.1"
                      • Width (W): 52.3 mm
                      • A: 4 1/4"
                      • A: 108 mm
                      • Unit Weight: 0.77 lb
                      • Unit Weight: 0.35 kg
                      • Certification Details: UL® 1059
                      • Flammability Rating: UL® 94V-1
                      • Complies With: IEC® 60947-7-1
                    PH31565.jpg image

                    Power Terminal, Tunnel-to-Tunnel, 350 A

                    Catalog #: SBTT-350

                    • Material: Copper;Thermoplastic
                    • Finish: Tinned
                    • Max Current Rating, IEC: 500A
                    • Max Current Rating, UL/CSA: 310A
                      • Short Term Withstand Current (Icw) 1s: 22.2kA
                      • Peak Short Circuit Current (Ipk): 43kA
                      • Short Circuit Current Rating (SCCR): 100kA
                      • Max Working Voltage, IEC (Ui): 1000;1500
                      • Max Working Voltage, UL (Vin): 1000
                      • Number of Tunnel Connections: 2
                      • Tunnel Connection Compact Stranded Wire Size: (2) 35 – 185 mm²
                      • Tunnel Connection Wire Size - Ferrule: (2) 35 – 150 mm²
                      • Tunnel Connection Wire Size: (2) #2 – 350 kcmil
                      • Depth (D): 2.6"
                      • Depth (D): 66 mm
                      • Height (H): 8.1"
                      • Height (H): 205.7 mm
                      • Width (W): 2.1"
                      • Width (W): 52.3 mm
                      • A: 4 1/4"
                      • A: 108 mm
                      • Unit Weight: 0.73 lb
                      • Unit Weight: 0.33 kg
                      • Certification Details: UL® 1059
                      • Flammability Rating: UL® 94V-1
                      • Complies With: IEC® 60947-7-1