19'' Fan Unit, 1 U, Remote Control and Monitoring
Hover to magnify image or click to enlarge
19'' Fan Unit, 1 U, Remote Control and Monitoring
Fan Unit with ModBus interface for installation into a 1 U space within the Cabinet
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Fan speed temperature controlled
- ModBus Interface for Remote Monitoring and Control
- Temperature threshold for the fan control adjustable on the front panel
- Signaling of fan failure and over temperature by 2 LEDs and potential-free relay outputs
- Integrated power supply with wide range input (100 V – 240 V)
- Less than 1 U (42 mm) to enable mounting on sliding guide rails or drawer
- 2 NTC temperature sensors with Cables included
Specifications
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.