TM10 Mechanical Thermostat
Hover to magnify image or click to enlarge
TM10 Mechanical Thermostat
nVent RAYCHEM T-M-10-S/+x+y is a non-hazardous area mechanical surface sensing thermostat providing temperature control for heating cables. Available in ranges: 0 °C-50 °C; 0 °C-200 °C; 50 °C-300 °C. The temperature set point can be adjusted without opening the enclosure via a removable plug in the lid. Direct connection of the heating cable is possible, switching current capacity is 16 A.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple to install and operate: supplied with 2 m long stainless steel fluid filled capillary, 2 cable entries
- Energy saving, line-sensing electronic control thermostat
- Adjustable set point in ranges: 0 °C-50 °C; 0 °C-200 °C; 50 °C-300 °C (without opening the enclosure via a removable plug in the lid)
- Direct switching, maximum current 16 A, 230 VAC: single pole change-over with volt-free contacts, SPDT
- Lightweight unit, can be pipe mounted using nVent RAYCHEM support brackets or surface mounted
Specifications
Depth | 3.54 in |
Height | 4.72 in |
Width | 4.8 in |
Current Rating | 16 A |
Depth | 90 mm |
Height | 120 mm |
Width | 122 mm |
Material | Glass Fiber Reinforced Polymer |
Thermostat Type | Mechanical Thermostat |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.