MultipacPRO EMC Shielding Kit
Hover to magnify image or click to enlarge
MultipacPRO EMC Shielding Kit
The EMC shielding kit and the cover plates increase the shielding of the chassis from approx. 30 dB(A) to approx. 60 dB(A). A test report can be downloaded.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The EMC shielding kit and the cover plates increase the shielding of the chassis from approx. 30 dB(A) to approx. 60 dB(A)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.