RackPower Basic PDU, RB0xxx, 230 VAC, 1-phase
Hover to magnify image or click to enlarge
RackPower Basic PDU, RB0xxx, 230 VAC, 1-phase
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 and C19 outlets.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- RackPower Basic Power Distribution Units enable power in Cabinets as well as Open Frame Racks and Wall-Mount enclosures
- Input Voltage Range 200 - 240 VAC, 1-phase L-N
- Input connector IEC 60309 332P6
- C13 and C19 outlets
- 1RU aluminum profile
- Adjustable Toolless Mounting
Specifications
Data Sheet
Drawing Document
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.