FrostGuard Self-Regulating Cable Kit
Hover to magnify image or click to enlarge
FrostGuard Self-Regulating Cable Kit
nVent RAYCHEM FrostGuard kits contain self regulating trace heating cables, pre-installed with electrical cable and plug to provide an energy-efficient and easy-to-use solution for pipe freeze protection.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple to design: kit format, available in 17 sizes
- Easy to install: small and flexible trace heating cable, pre-installed with a plug and cold lead to avoid the need for connection by an electrician, ideal for small diameter pipeworkand condensate pipework of condensing boilers
- Energy efficient and safe: self-regulating cable, no overheating possible even when overlapped or closely spaced
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
Nominal Height | 0.23 in |
Nominal Width | 0.33 in |
Cold Lead Length | 2 m |
Nominal Height | 5.8 mm |
Cold Lead Length | 6.56 ft |
Nominal Width | 8.5 mm |
Nominal Power Output @ 5°C, 230V | 10 W/m |
Nominal Power Output, In-Pipe @ 230V | 16 W/m |
Min Installation Temperature | 23 °F |
Max Continuous Exposure Temperature, Power Off | 65 °C |
Max Continuous Exposure Temperature, Power Off | 150 °F |
Nominal Voltage | 230 V |
Min Installation Temperature | -5 °C |
Color | Black |
Ground Path Type | Braid |
Outer Jacket Material | Fluoropolymer |
Heating Cable Technology | Self-Regulating |
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.