XL-Trace Pre-Terminated, Low Smoke Zero Halogen Self-Regulating Cable Kit
Hover to magnify image or click to enlarge
XL-Trace Pre-Terminated, Low Smoke Zero Halogen Self-Regulating Cable Kit
nVent RAYCHEM kits comprise a 10XL2-ZH self-regulating heating cable with a pre-installed low smoke zero halogen cold lead cable of 4 m, cold lead to heater cable splice and end seal. The kits are available in fixed lengths between 3-30 m. Factory terminated and electrically tested.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Unparallelled safety, low smoke zero halogen construction: up to 90% less smoke emissions and improved self-extinguishing properties
- Energy efficient: self-regulating cable, major savings when used with proportional ambient sensing controller (PASC), no cable overheating possible
- Easy to install, pre-terminated kits
- Zero halogen: IEC60754-1 tested and compliant
- Improved self-extinguishing properties under the IEC62395 flammability test
Specifications
Nominal Height | 0.27 in |
Nominal Width | 0.54 in |
Cold Lead Length | 4 m |
Nominal Height | 6.8 mm |
Nominal Power Output @ 5°C, 230V | 10 W/m |
Cold Lead Length | 13 ft |
Nominal Width | 13.8 mm |
Max Continuous Exposure Temperature, Power On | 65 °C |
Max Continuous Exposure Temperature, Power On | 150 °F |
Supply Voltage | 220 – 240 V |
Min Installation Temperature | -40 °C |
Min Installation Temperature | -40 °F |
Ground Path Type | Braid |
Outer Jacket Material | Low Smoke Zero Halogen |
Color | Plum |
Heating Cable Technology | Self-Regulating |
Data Sheet
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.