LHX+ In-Rack Cooler, Air/Liquid Heat Exchanger, 5 KW, 230 V, 1 Fans, 6 U, 550D
Hover to magnify image or click to enlarge
LHX+ In-Rack Cooler, Air/Liquid Heat Exchanger, 5 KW, 230 V, 1 Fans, 6 U, 550D
Catalog#: 29714-017
RackChiller In-Row Coolers (IRC) are designed to deliver localized/supplemental energy efficient cooling in data centers. RackChiller IRC is a modular and scalable precision cooling solution that can replace or supplement traditional data center cooling infrastructure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Accessories
Additional Product Details
Features
- 19" mountable Air/liquid heat exchanger with fan
- Easy replaceble fans without dismounting the heat exchanger
- Coolant feed from top or bottom
Specifications
PRODUCT ATTRIBUTES
Certification
Installation Manual / Instruction Sheet
Sell Sheet
Test Report
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | LHX+ 10 KW air/water heat exchanger, 100 ... 240 VAC, 1 fan, 6 U, width 426 mm, depth 500 mm | 1 | |
2 | Mains cable, 1.5 m | 1 | |
3 | Connecting cable for management unit | 1 | |
4 | User manual (for online download) | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.