Varistar CP Cabeling Rack, RAL 7021, Medium Density, 42 U, 2000H, 800W, 1200D
Hover to magnify image or click to enlarge
Varistar CP Cabeling Rack, RAL 7021, Medium Density, 42 U, 2000H, 800W, 1200D
Catalog#: 10630-027
Welded steel frame for high static load requirments. Prepared for high cable densities and 19" integration.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- Preconfigured, ready to use cabinet
- Static load-carrying capacity up to 1600 kg
- Ingress protection class IP 20
- Installation of different Networking equipment possible
- Integrated vertical and horizontal cable management
- Can be easily integrated into aisle containment system
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded basic frame from steel profiles, RAL 7021 | 1 | |
2 | Top cover, RAL 7021, St, 1.5 mm with cut-outs for cable entry | 1 | |
3 | Brush strip set fitted in cut-out zone rear and left/right side | 2 | |
4 | Front door, perforated, St, 1.5 mm, with 180° hinges, 3-point locking and lever handle, 1333 locking cylinder, RAL 7021 | 1 | |
5 | Rear double door, St, 1.5 mm with 180° hinges and perforation, 3-point locking and lever handle 1333 locking cylinder, color RAL 7021 | 1 | |
6 | Side panels with quick‐release fastener, divided, St, 1 mm | 2 | |
7 | 19" panel/slide mounts, St, mounted in 740 mm intervals, with U marking, RAL 7021, Panel/slide mounts can be recessed in 25 mm steps | 4 | |
8 | Cross member, St, 2,5 mm (to accept 19" panel/slide mounts in 800 mm wide cabinets) | 2 | |
9 | Air blanking panels with cut outs and brushes (2 U – 19”), St, 1. 5 mm, gasket material | 2 | |
10 | Cable ladder 3 00mm widths, round steel, zinc‐plated, height 1800 mm, for cable ties or velcro, mounted left/right | 2 | |
11 | Horizontal cable tray besides the 19" plane, St, 1 mm, RAL 7021, width 69 mm, length 587 mm (c-distance 740 mm) | 6 | |
12 | Adjustable foot | 4 | |
13 | GND/Earthing kit, supplied loose | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.