Filter by
Filter applied:
1
Clear filters
- Applications
- Product Type
- Product Family
- Type
- Color
- Works With
- Rack Height
- Material
- Height
- Color Code
- Length
- Width
- Depth
- Supply Voltage
- Coolant Feed
Filter applied: 1
SKUs | 60 results
Aisle Containment Sliding Door, Manual, 1200W, RAL 7021
Catalog #: 21130-060
- Product Type: Cabinet Door
- Product Family: Varistar
- Type: Aisle Door
- Color: Black Grey
- Color Code: RAL 7021
Aisle Containment Sliding Door, Automatic, 1200W, RAL 7021
Catalog #: 21130-073
- Product Type: Cabinet Door
- Product Family: Varistar
- Type: Aisle Door
- Color: Black Grey
- Color Code: RAL 7021
Aisle Containment Swing Door, Manual, 1200W, RAL 7021
Catalog #: 21130-583
- Product Type: Cabinet Door
- Product Family: Varistar
- Type: Aisle Door
- Color: Black Grey
- Color Code: RAL 7021
Aisle Containment Automatic Top Cover, 1200W 600D, RAL 7021
Catalog #: 21130-592
- Product Type: Cover
- Type: Aisle Top Cover, Automatic
- Works With: Aisle Containment
- Width: 600 mm
- Depth: 1200 mm
- Material: Steel; Glass
- Color: Black Grey
Aisle Containment Automatic Top Cover, 1200W 800D, RAL 7021
Catalog #: 21130-593
- Product Type: Cover
- Type: Aisle Top Cover, Automatic
- Works With: Aisle Containment
- Width: 800 mm
- Depth: 1200 mm
- Material: Steel; Glass
- Color: Black Grey
Aisle Containment Door Adapter Panel, 80H, RAL 7021
Catalog #: 21130-040
- Product Type: Cover
- Type: Above Door Filler Panel, Sliding Door
- Works With: Aisle Containment
- Height: 102 mm
- Width: 1200 mm
- Material: Steel
- Color: Black Grey
Aisle Containment Door Adapter Panel, 165H, RAL 7021
Catalog #: 21130-059
- Product Type: Cover
- Type: Above Door Filler Panel, Sliding Door
- Works With: Aisle Containment
- Height: 192 mm
- Width: 1200 mm
- Material: Steel
- Color: Black Grey
Aisle Containment Door Adapter Panel, for 52 U Rack with Adjustable Feet, RAL 7021
Catalog #: 21630-164
- Product Type: Cover
- Type: Above Door Filler Panel, Sliding Door
- Works With: Aisle Containment
- Width: 1200 mm
- Material: Steel
- Color: Black Grey
Aisle Containment Door Adapter Panel, for 52 U Rack with 100 mm Plinth, RAL 7021
Catalog #: 21630-165
- Product Type: Cover
- Type: Above Door Filler Panel, Sliding Door
- Works With: Aisle Containment
- Width: 1200 mm
- Material: Steel
- Color: Black Grey
Cabinet Cable Route Adapter, 1000D for Varistar CP
Catalog #: 21630-168
- Product Type: Cover
- Type: Cable Tray Adapter
- Works With: Aisle Containment
- Depth: 1000 mm
- Length: 1000 mm
- Material: Steel
- Color: Black Grey