Products | 84 results (206 items)
Universal Transient Barrier, Single Pair
Surge protection universal transient barrier, single pair.
EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode
The EDT2 1+0 Mode Enhanced Transient Discriminating Surge Protective Devices provide reliable protection against voltage transients within the IEC Class II and UL Type 1CA environments.
DT Panel Protector (F), 120 kA
DTX120 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.
DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 100 kA
The DT2 Series DIN Rail Surge Protective Devices provide reliable and efficient protection against voltage transients within the IEC Class II and UL Type 1CA environments.
EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 100kA
The EDT2 1+0 Mode, 100 kA Enhanced Transient Discriminating Surge Protective Devices provide reliable protection against voltage transients within the IEC Class II and UL Type 1CA environments.
DT Panel Protector (B), 240 kA
DTX240 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.
DIN Rail Surge Filter
surge protection filter for din rail.
Coaxial Surge Protector
coaxial surge protection.
Compact TDX Panel Protector, 100 kA
Built-in features include TD Technology, thermal protection and short circuit current fusing.
Surge Reduction Filter N-Series, Three Phase
Surge Reduction Filter N-Series, Three Phase.
Data Equipment Protector
surge protection for data equipment.
Replacement Module for UTB, Single Pair Isolated Ground
Multi-stage protection and fine over-voltage protection helps ensure lowest residual surge voltages reach sensitive equipment.