Skip to main content

Please Select Your Country/Language Preferences

High flow filter fan Hover to magnify image or click to enlarge

High Flow Filter Fan, EF

This vertical filter fan, EF, with a IP 54 protection degree, is easy to install thanks to its click-in feature. Unnecessary downtime is avoided, since water and dust are prevented from entering the enclosure through the filter, and the reliable fan motor will ensure constant ventilation.

Read more Read less

Industry Standards

cRUus_UL

CE UKCA

EAC

Read more Read less Print This Page
Details

Features

Specifications

Color Light Gray
Color Code RAL 7035
Finish Smooth
Material Thermoplastic
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.