19" Module Support Without strain Relief
19" Module Support Without strain Relief
Catalog#: 20118-630
Module support is needed for assembly of partial width front panels with SUB-D-, ST type 3 or FDDI cut-outs, with or without strain relief rail.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- For assembly of partial width front panels with SUB-D-, ST type 3 or FDDI cut-outs
- Optional front panels Al, 2,5 mm, RAL 7035
- Available in two versions: with or without strain relief rail
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" module support, 3 U, Al | 1 | |
2 | Threaded inserts with thread M2,5 | 2 | |
3 | Gland plate, St, 1 mm, RAL 7035 | 2 | |
4 | Assembly kit | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.