Service Entrance Suppressor(BC), 320 kA
Hover to magnify image or click to enlarge
Service Entrance Suppressor(BC), 320 kA
The nVent ERICO SES320 BC Series of Surge Protective Devices (SPD) provides economical protection against damaging transients and surge currents. The BC Series is a cUL 1449 listed SPD for Type 1 and Type 2 locations, allowing for installation either on the line or load of service panels without requiring circuit breakers. With a 320 kA per phase surge rating, the SES320 BC is well suited for category C locations. Typical applications for the nVent ERICO SES320 BC Series include service entrances, distribution, branch panels, MCC, lighting panels, HVAC and more. Featuring a NEMA 4X enclosure rating, the B series is also appropriate for use in outdoor applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- 320 kA 8/20 μs maximum surge rating per phase
- Excellent clamping and low UL voltage protection ratings
- Features relay alarming for power/phase loss and status of SPD health
- Compact design can be directly mounted to panel or installed in a small space
- Ground reference monitoring triggers an alarm when N-PE mode exceeds 20 volts
- Optional Flush Mounting Plate
- 10-year limited warranty
- Digital Surge Counter Utilizing Non-volatile Memory
Specifications
Installation Manual / Instruction Sheet
Certifications
cUL VZCA7.E325047
CSA C22.2 No. 269.1/269.2
UL VZCA.E325047
ANSI/UL 1449
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.