Filter applied: 1
Products | 74 results (92 items)
nVent ERICO Cu-Bond Round Conductor
Theft-deterrent; and offers a steel core which is hard to cut with hand tools.
- Theft-deterrent; steel core is hard to cut with hand tools
- Cost-effective; copper bonded to a steel...
- Superior corrosion resistance; applicati...
- Copper-bonded coating will not crack or ...
Stamped Bonding Plate
Stamped Bonding Plate for structural steel application.
- Stamped bonding plate suitable for struc...
- Listed to UL® 96
nVent ERIFLEX Flexibar Advanced, Tinned Copper
Flexible busbar with Advanced Technology design; thin layers of tinned electrolytic copper with high-resistance, halogen...
- Thin layers of tinned electrolytic coppe...
- Full range from 19.5 mm² up to 1200 mm² and 125 A to 2800 A
- Insulated by high-resistance, halogen fr...
- Easily bent, folded, and twisted, improv...
nVent ERICO Cadweld Plus Welding Material, F20
nVent ERICO Cadweld Plus cups are premeasured, self-contained cups of welding material that are placed in the mold and i...
- Mixture consists mainly of copper oxide and aluminum
- Primarily used in grounding and bonding applications
- Integrated welding material package
- Color coding by size for easy identification
nVent ERICO Hammerlock Ground Clamp
Irreversible mechanical connection connects the grounding conductor to the ground rod.
- Irreversible connection with excellent mechanical strength
- Fast and simple installation requires only a hammer
- No special training required
- Low resistance connection
Rebar Bonding Kit, Single Connection
Kit includes Rebar Bonding Plate, Rebar Bonding Clamp and conductor.
- Kit includes Rebar Bonding Plate, Rebar ...
- Provides ground system connection points...
- Used for equipment, machinery and structure grounding
Copper-Bonded Ground Rod, Pointed
nVent ERICO copper bonded rods combine the strength of steel for ease of installation with molecularly bonded copper for...
- 99.9% pure electrolytic copper coating
- Rods have a high carbon steel core and t...
- Copper coating will not crack when bent or tear when driven
- Minimum copper coating of 10 mils on rods listed to UL® 467
PVT1 Photovoltaic Surge Protection Class I+II
Uniquely designed for protection of centralized solar inverters on the DC input side and string boxes.
- Uniquely designed for protection of cent...
- Thermal protection included to ensure safe failure modes
- Compact, yet high surge rated pluggable ...
nVent ERICO Cadweld Tool Kit
Convenient tool kits for nVent ERICO Cadweld connection installations.
- Convenient tool kits for nVent ERICO Cad...
Adhesive Cable Fastener
Fast-drying, waterproof, synthetic rubber and resin-based adhesive.
- Flat cable holder for use with hot pitch...