Filter applied: 1
Products | 74 results (92 items)
PVT2 Photovoltaic Surge Protection Class II
Suited for use at the DC input of distributed string inverters in solar arrays.
- Suited for use at the DC input of distri...
- Thermal protection included to ensure safe failure modes
- Compact, yet high surge rated pluggable ...
Power Block
Primary output/input device for power connection between primary and secondary switchboard, or for machine or industrial...
- Can be connected with round cross sectio...
- Compact power block with high short circuit current rating
- Tinned copper or aluminum block allows f...
- Screw retaining cover is hinged and removable
nVent ERICO Cu-Bond Composite Cable
Bare concentric stranded conductor that consists of peripheral tinned copper plated steel which protects and conceals th...
- Outer strands comprised of tinned copper...
- Inner copper stranding is tinned for sup...
- Copper stranding inside of conductor inc...
- Available in three sizes/configurations ...
nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit for Rail
Cadweld Plus ignitor with improved ease of use, new safety features, can use AA or rechargeable batteries.
- Enhanced power tool style grip is ergonomic and easy to hold
- Self-closing trigger guard prevents acci...
- LED ignition counter provides instant fe...
- Five second delay in ignition is a safet...
Tip Receptor Mount
A fully encapsulated connection from the down conductor to the tip receptor. Offers a standard, insulated connection wit...
- Improved performance at tip of blade
- Performance tested beyond IEC® 61400-24
- Superior receptor product life performance
- Less than 12 °C (54 °F) temperature rise...
Side Receptor Socket
Mounting base for the side repceptor plug that is built into the blade wall during the manufacturing process. The socket...
- Controls depth of receptor disk
- Performance tested beyond IEC® 61400-24
- Superior receptor product life performance
- Less than 12 °C (54 °F) temperature rise...
MBJ Grounding and Bonding Braid, Tinned Copper
Flat Tinned Copper Grounding Braid.
- Complete range of earth/ground flexible ...
- Integral palm, without tin or crimped lu...
- Resistant to vibration and fatigue, reducing maintenance
- Provides weight savings, material saving...
LAN Surge Protector
Surge protection device provides protection to Local Area Networks (LAN) against overvoltages and electrostatic discharg...
- Rugged, metallic enclosure provides both...
- Up to CAT6 and POE (Power Over Ethernet)...
- Simple, bi-directional installation
Galvanized Theft Deterrent Cable
Function as copper conductors, but appear to be non-copper conductors and are difficult to cut and steal.
- Inner copper stranding is tinned for sup...
- Inner copper core provides increased con...
- More flexible and easier to work with th...
Lightning Card Reader
- Accurately measure the maximum peak ligh...
- Immediately access lightning strike data...
- For use with iOS and Android™ devices
- nVent ERICO Lightning Card Reader App is...