Cast Junction Box for MI Cables
Hover to magnify image or click to enlarge
Cast Junction Box for MI Cables
nVent RAYCHEM cast metal junction boxes for use with mineral insulated (MI) heating units in non-hazardous and hazardous Class I Div 1 and Div 2 areas. NPT threaded entries for direct connection of MI cold lead cable glands. Terminal strip included for conductor sizes up to 6 AWG. Typically used for power or splice connection of heating units.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple to install
- Reliable during long life: 10 year product warranty available, maintenance free
- Explosion proof, dust proof, wet location options available
- Terminal strip with voltage ratings up to 600 V and current rating up to 65 A
- Maximum 5 x 3/4" NPT tapered entries depending on model selected
- 3/4" NPT entries can be converted to 1/2" NPT with reducer bushings
- Various mounting options are available
Specifications
NEMA Rating | 4X |
Material | Aluminium |
Area Classification | Non-Hazardous; Hazardous |
Cover Attachment | Screwed |
Mounting | Surface Mounted/Recessed Mounted |
Cover Included | Yes |
Sealable | Yes |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.