nVent CADDY Cat HP assemblies are the fastest CATs in the nVent CADDY Cat HP family by providing a high-performance J-Hook solution in a single assembly. They are ready to use right out of the box with a broad range of attachment methods. nVent CADDY Cat HP assemblies are ideal for new construction or when the structural attachment requirements are well understood and installation speed is critical.
Features
- Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fibre optic
- Ready to use out of the box, saving installation time and labor
- Available in a variety of attachment methods, including beam flanges, purlin, rod or wire, T-Grid and other common mounting configurations
- Provides superior fill capacity and load rating over most other non-continuous cable support alternatives
- Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
- Complies with EN 50174-2
Filter applied: 1
Products | 8 results (28 items)
nVent CADDY Cat HP J-Hook with Multi-Function Clip
Ideal combination of Innovatieve CADDY fasteners for threaded rod, wire, or drop rod applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
nVent CADDY Cat HP J-Hook with T-Grid Clip
Ideal combination of Innovatieve CADDY fasteners for acoustical T-grid applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
nVent CADDY Cat HP J-Hook with Nail Gun Bracket
Ready-to-use, non-continuous J-Hook cable support for direct fastening, compatible with the most popular gas and battery-actuated nail guns on the market for a safer installation.
nVent CADDY Cat HP J-Hook with BC Beam Clamp
Ideal combination of Innovatieve CADDY fasteners for structural steel beam applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
nVent CADDY Cat HP J-Hook with Angle Bracket
Ideal combination of Innovatieve CADDY fasteners for concrete, steel, or wood structures for ceiling or deck applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
nVent CADDY Cat HP J-Hook with BC Beam Clamp, Swivel
Ideal combination of Innovatieve CADDY fasteners for structural steel beam applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip
Ideal combination of Innovatieve CADDY fasteners for structural steel beam applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.
nVent CADDY Cat HP J-Hook with Hammer-On Flange Clip, Swivel
Ideal combination of Innovatieve CADDY fasteners for structural steel beam applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.