Slotted Individual Cover Plate, UICP-S
Hover to magnify image or click to enlarge
Slotted Individual Cover Plate, UICP-S
This slotted cover is ideal for installing modular components easily, since the machining has already been done, which eliminates unnecessary costs.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Individual slotted cover plate to be mounted in the frame UFCP, the height of the cover is 150 mm.
- Material: PVC.
- Finish: RAL 7035.
- Delivery: 1 piece with mounting accessories.
- Individual slotted cover plate to be mounted in the frame UFCP, the height of the cover is 150 mm
- 1 piece with mounting accessories
Specifications
Color | Light Gray |
Material | PVC |
Color Code | RAL 7035 |
Finish | Smooth |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.