- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height (H)
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width (W)
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth (D)
- Shock and Vibration Tolerance
- Handle Included
Products | 361 results (2987 items)
Inpac Threaded Insert
The threaded insert is a metal strip with thread M2.5.
- St, zinc-plated, 75 HP, M2.5
Guide Rail End Piece, PC
End pieces for individual multi-piece guide rails with plastic or Aluminum extrusion mid-piece.
- Guide rail end pieces (PC) for individua...
- Improved fire safety properties, fulfill...
- “Halogen-Free”, according to IEC 61249-2-21
- Mid-pieces available for standard PCB le...
Varistar CP Steel Door, Plain With 3-Point Locking, IP55
Steel door with mounting frame on inside, 3 point locking and with Lever handle.
- Steel door with three point locking for ...
- Lever handle with built-in push button
- Opening angle 180°
19'' Fan Unit, 1 U, Remote Control and Monitoring
Fan Unit with ModBus interface for installation into a 1 U space within the Cabinet
- Fan speed temperature controlled
- ModBus Interface for Remote Monitoring and Control
- Temperature threshold for the fan contro...
- Signaling of fan failure and over temper...
Varistar CP Swing Frame for 600 mm Width
- For full height or partial-height mounting
- Pivot point can be selected right or left
- Can accommodate 19" chassis and 19" subr...
- 120° hinge, square locks including 2 keys
RackPower PDU, RP6xxx, 230 VAC, 1-phase
Modular, compact intelligent PDU with inlet and outlet metering and remote outlet switching. Ultra-Low Profile Design wi...
- RackPower RP6xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
Varistar CP Cabinet Frame, Seismic Heavy Load
Welded, steel enclosure engineered specifically to protect equipment in areas with seismic activity.
- St, 1.5 mm, zinc-plated, finish: powder-coated
- Earthquake resistance to Bellcore Zone 4
- Welded heavy-duty frame with strengtheni...
- Dynamic load-carrying capacity 500 kg to IEC 61587‐2
Rack Safety Plus, 3 U, 120 V AC
The power distribution box is intended to supply AC mains power and 24 V DC power to electrical or electronic devices as...
- 19“, 3 U Power Distribution Unit with Em...
- Supplies AC mains power to electrical or...
- 120 V phase to neutral mains input
- AC outputs with different connector type...
Horizontal Rail, Front, Type R-KD, Rugged, Short Lip
The rugged horizontal rail type can handle shock and vibration up to 25 g
- Type R-KD "rugged" horizontal rail with ...
- Aluminum extrusion, anodized finish, con...
Z-Rail for Connector, EN 60603-2, DIN 41612
Z-rail for connector in accordance with EN 60603-2 (DIN 41612).
- Z-rails are bolted to the subrack for co...
- For connectors to EN 60603‐2 (DIN 41612)
- Aluminum extrusion, anodized