Internal Retainer for Side Panel
Hover to magnify image or click to enlarge
Internal Retainer for Side Panel
The internal retainer is easily fitted without drilling, and allows the side panel to be removed only from inside. The retainer is only for IP 20 applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- For IP 20 applications
- Once assembled, the side panel can no longer be removed from the exterior
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.