Metal Pressure Clip, Fire-Rated
Hover to magnify image or click to enlarge
Metal Pressure Clip, Fire-Rated
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Related Products
Features
- Includes insert for E30 fire rating according to DIN 4102-12
- Ideal for smaller runs of cables
- Flexible clip retains shape and allows for cables to be inserted after installation
- Rounded edges help prevent cable damage
- Cables are neatly installed providing a consistent and professional appearance
- Low profile allows for installations in tight spaces
Specifications
E30 Fire Rating Power Cable Capacity | ||||
Eucasafe (N)HXCH FE 180 E30 | ||||
Part Number | Number of Cores | Core Cross Section | Cable Diameter | Number of Cables |
PKM10H6IN | 4 | 1.5 mm² | 12.5 mm | 8 Max |
3 | 1.5 mm² | 11.8 mm | 8 Max | |
2 | 1.5 mm² | 11.4 mm | 8 Max | |
PKM16H6IN | 4 | 1.5 mm² | 12.5 mm | 12 Max |
3 | 1.5 mm² | 11.8 mm | 12 Max | |
2 | 1.5 mm² | 11.4 mm | 14 Max |
E30 Fire Rating Data Cable Capacity | ||||
Eucasafe JE-H(St) Bd FE 180 E30 | ||||
Part Number | Number of Wire Pairs | Wire Diameter | Cable Diameter | Number of Cables |
PKM10H6IN | 2 | 0.8 mm | 6.6 mm | 14 Max |
4 | 0.8 mm | 8.8 mm | 10 Max | |
PKM16H6IN | 2 | 0.8 mm | 6.6 mm | 24 Max |
4 | 0.8 mm | 8.8 mm | 18 Max |
Installation Manual / Instruction Sheet
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.