Skip to main content

Please Select Your Country/Language Preferences

Server Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Type
  • Handle Type
  • Works With
  • Rack Height
      Apply
    • Finish
    • Height
        Apply
      • Material
      • Mounting
      • Package Quantity
      • Color
      • Color Code
      • EMC Shielding
      • Length
          Apply
        • Rack Width
        • Width
            Apply
          • Depth
              Apply
            • Thread Size
            • Diameter
            • Front Finish
            • Rear Finish
            • Static Load
                Apply
              • Treated Edges
              • Complies With
              Filter1

              Filter applied: 1

              SKUs | 352 results

              19 front panels

              19" Front Panel With Holes for Handles, 3 U, 3 mm, Al, Anodized, Untreated Edges

              Catalog #: 30219-163

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Handle Type: Front Handle
              • Mounting: Screw-on Front
                • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Anodized
                • Rear Finish: Anodized
                • Treated Edges: No
                • Rack Height: 3 U
                • Height: 132.5 mm
                • Rack Width: 95 HP
                • Width: 483 mm
              19 front panels

              19" Front Panel With Holes for Handles, 4 U, 3 mm, Al, Anodized, Untreated Edges

              Catalog #: 30219-164

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Handle Type: Front Handle
              • Mounting: Screw-on Front
                • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Anodized
                • Rear Finish: Anodized
                • Treated Edges: No
                • Rack Height: 4 U
                • Height: 177 mm
                • Rack Width: 95 HP
                • Width: 483 mm
              19 front panels

              19" Front Panel With Holes for Handles, 5 U, 3 mm, Al, Anodized, Untreated Edges

              Catalog #: 30219-165

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Handle Type: Front Handle
              • Mounting: Screw-on Front
                • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Anodized
                • Rear Finish: Anodized
                • Treated Edges: No
                • Rack Height: 5 U
                • Height: 221.4 mm
                • Rack Width: 95 HP
                • Width: 483 mm
              19 front panels

              19" Front Panel With Holes for Handles, 6 U, 3 mm, Al, Anodized, Untreated Edges

              Catalog #: 30219-166

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Handle Type: Front Handle
              • Mounting: Screw-on Front
                • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Anodized
                • Rear Finish: Anodized
                • Treated Edges: No
                • Rack Height: 6 U
                • Height: 265.9 mm
                • Rack Width: 95 HP
                • Width: 483 mm
              19" Front Panels, filler panels, plug in units

              19" Front Panel, Vented, 1 U, 2.5 mm, Al, Untreated

              Catalog #: 30702-044

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Raw
                • Rear Finish: Conductive
                • Rack Height: 1 U
                • Height: 43.6 mm
                • Rack Width: 95 HP
                • Width: 483 mm
              19" Front Panels, filler panels, plug in units

              19" Front Panel, Vented, 2 U, 2.5 mm, Al, Untreated

              Catalog #: 30702-045

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Raw
                • Rear Finish: Raw
                • Rack Height: 2 U
                • Height: 88.1 mm
                • Rack Width: 95 HP
                • Width: 483 mm
              19" Front Panels, filler panels, plug in units

              19" Front Panel, Vented, 3 U, 2.5 mm, Al, Untreated

              Catalog #: 30702-046

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Raw
                • Rear Finish: Raw
                • Rack Height: 3 U
                • Height: 132.5 mm
                • Rack Width: 95 HP
                • Width: 483 mm
              19" Front Panels, filler panels, plug in units

              19" Front Panel, Vented, 1 U, 2.5 mm, Al, Anodized

              Catalog #: 30702-047

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Anodized
                • Rear Finish: Anodized
                • Treated Edges: Yes
                • Rack Height: 1 U
                • Height: 43.6 mm
                • Rack Width: 95 HP
                • Width: 483 mm
              19" Front Panels, filler panels, plug in units

              19" Front Panel, Vented, 2 U, 2.5 mm, Al, Anodized

              Catalog #: 30702-048

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Anodized
                • Rear Finish: Anodized
                • Treated Edges: Yes
                • Rack Height: 2 U
                • Height: 88.1 mm
                • Rack Width: 95 HP
                • Width: 483 mm
              19" Front Panels, filler panels, plug in units

              19" Front Panel, Vented, 3 U, 2.5 mm, Al, Anodized

              Catalog #: 30702-049

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Anodized
                • Rear Finish: Anodized
                • Treated Edges: Yes
                • Rack Height: 3 U
                • Height: 132.5 mm
                • Rack Width: 95 HP
                • Width: 483 mm
              19" Front Panels, filler panels, plug in units

              19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7035

              Catalog #: 30702-056

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Painted
                • Rear Finish: Painted
                • Rack Height: 1 U
                • Height: 43.6 mm
                • Rack Width: 95 HP
                • Width: 483 mm
              19" Front Panels, filler panels, plug in units

              19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7035

              Catalog #: 30702-057

              • Product Type: Front Panel
              • Type: 19" Front Panel
              • Mounting: Screw-on Front
              • EMC Shielding: No
                • Material: Aluminum
                • Front Finish: Painted
                • Rear Finish: Painted
                • Rack Height: 2 U
                • Height: 88.1 mm
                • Rack Width: 95 HP
                • Width: 483 mm