Lightning transients and surges are a major cause of expensive electronic equipment failure and business disruption. Damage to computers, data and communications may occur, as well as a loss of revenue and profits. nVent ERICO’s line of Service Entrance Suppression is designed to protect sensitive electronics at the service entrance for residential or light commercial service panels. These models protect against both surges caused by severe transient events as well as smaller scale disruptions alike.
Filter applied: 1
Subcategories
Products | 14 results (41 items)
Service Entrance Suppressor(F), 160 kA
Economical primary surge protection with surge filter suitable for point-of-entry facility protection.
Service Entrance Suppressor(P), 40 kA
The nVent ERICO SES40P Series of Surge Protective Devices (SPD) provide economical protection against damaging transients and surge events.
Service Entrance Suppressor(P), 40 kA DC
Service Entrance Suppressor, 40 kA, Metal
Compact NEMA®-4 enclosure design can be flush mounted or installed in a small space.
Service Entrance Suppressor(B), 160 kA
Economical primary surge protection suitable for point-of-entry facility protection.
Service Entrance Suppressor, 200 kA
Service Entrance Suppressor with Triggered Spark Gap, 200 kA
Primary protection suitable for high exposure sites and point-of-entry facility protection.
Service Entrance Suppressor(B), 320 kA
Economical primary surge protection suitable for point-of-entry facility protection.
Service Entrance Suppressor(F), 320 kA
Economical primary surge protection with surge filter suitable for point-of-entry facility protection.
Flush Plate for SES40 Metal
Flush plate kit for mounting behind drywall.