Ventilation Roofs, CVR
Hover to magnify image or click to enlarge
Ventilation Roofs, CVR
The ventilation roof plate provides cost effective natural ventilation while keeping insects and dust out.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Raised roof with 2.5 mm ventilation slots and filter material.
- Material: 1.5 mm steel plate. Filter material: EU 4 according to DIN 24185.
- Finish: RAL 7035 structured powder coating.
- Temperature resistance: 100 °C.
- Protection: Complies with IP 31 | TYPE 1.
- Pack quantity: 1 piece with mounting brackets and ventilation filter.
- Note: Increases the enclosure height by 40 mm.
Specifications
Thickness | 1.5 mm |
Thickness | 16 ga |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.