Skip to main content

Please Select Your Country/Language Preferences

A10000635.png Hover to magnify image or click to enlarge

Elexant 450c Control Unit

nVent RAYCHEM Elexant 450c is the next generation touch screen heat tracing controller for dual independent heating zone control, with multiple integrated sensing modes and remote alarm capability, providing the most energy efficient pipe freeze protection and temperature maintenance control system.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Output Relay 2 x 4 A @ 230 VAC
Sensor Cable Length 5 m
Depth 56 mm
Height 110 mm
Width 158 mm
Supply Voltage 195 – 253 V
Temperature Control Range 0 – 85 °C
Mounting DIN Rail
IP Rating IP20
Sensor Type NTC, 2KΩ @ 25°C
Alarm Relay Single Pole Double Throw Relay, Voltage-free, Rating 2 A @ 250 VAC
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing