Skip to main content

Please Select Your Country/Language Preferences

Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 42 U, 2000H, 600W, 900D

Catalog#: 10130-093

Basic rack to support cabling and networking equipment. Cooling via convection or top cover fans.

Read more Read less
  • RoHS
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources Additional Product Details

Additional Product Details

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Welded basic frame (Slim‐Line) from steel profiles, RAL 7021 1
2 Flat top cover, St, RAL 7021 with prepunched perforation allowing retrofitting of brush strip, perforated cover plate or fan tray 1
3 Front door: frame St, RAL 7035, with safety glass 6 mm and 180° hinge, single point locking and lever handle (optionally with DIN profile half cylinder) 1
4 Rear door, St, RAL 7035, with 180° hinge, single point locking and lever handle (optionally retrofittable with DIN profile half cylinder) 1
5 1 side-by-side mounting kit 1
6 Adaptor bracket for reduced width, St, finish AlZn, for reception of 19" panel/slide mounts (only with 800 mm wide cabinets) 4
7 19" panel/slide mount, St, RAL 7035, with EIA perforation (800 mm wide cabinets: assembled on the adaptor bracket for reduced width), 600 mm cabinet depth: distance to front door 50 mm, at 800 mm 150 mm, from 900 mm cabinet depth: 70 mm; depth-adjustable 4
8 Base plate for lateral cable ducting, St, RAL 7021, subsequent lateral assembly of brush strip possible 1
9 Base/plinth, RAL 7021, height 100 mm with front ventilation trim, mounted base/plinth trim, integrated feet 1
10 Earthing kit, assembled 1
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us