Skip to main content

Please Select Your Country/Language Preferences

Enterprise, Hyperscale, Multi-tenant

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Quick Ship
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Type
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Width
          Apply
        • Works With
        • Cladding Material
        • Rack Height
            Apply
          • Material
          • Finish
          • Frame Color
          • Length
              Apply
            • Locking Type
            • Mounting
            • Package Quantity
            • Color Code
            • Frame Color Code
            • Cladding Color
            • EMC Shielding
            • Rack Width
            • Cladding Color Code
            • Thread Size
            • Diameter
            • Front Finish
            • Static Load
                Apply
              • Rear Finish
              • Treated Edges
              • Complies With
              • Supply Voltage
              • Number of Compartments
                  Apply
                • Redundant Power Supply
                • Coolant Feed
                • Static Load
                    Apply
                  • Dynamic Load
                  • Dynamic Load
                  Filter0

                  SKUs | 1622 results

                  PH3372.jpg image

                  Four Pole Distribution Block, 80/100 A, 1 Line Side & 6 Load Side Connections

                  Catalog #: TD-80-100A

                  • Material: Thermoplastic;Brass
                  • Max Current Rating, IEC: 100A
                  • Short Term Withstand Current (Icw) 1s: 4.5kA
                  • Peak Short Circuit Current (Ipk): 20kA
                    • Max Working Voltage, IEC (Ui): 500V
                    • Line Side Number of Connections: 1
                    • Line Side Compact Stranded Wire Size: 10 - 25 mm²
                    • Line Side Stranded Wire Size - Ferrule: 10 - 25 mm²
                    • Load Side Number of Connections: 6
                    • Load Side Compact Stranded Wire Size: (3) 1,5 - 4 mm²;(3) 2,5 - 6 mm²
                    • Load Side Stranded Wire Size - Ferrule: (3) 0,75 – 4 mm²;(3) 1,5 – 6 mm²
                    • Depth (D): 1.97"
                    • Depth (D): 50 mm
                    • Height (H): 3.54"
                    • Height (H): 90 mm
                    • Width (W): 2.52"
                    • Width (W): 64 mm
                    • Unit Weight: 0.46 lb
                    • Unit Weight: 0.21 kg
                    • Flammability Rating: UL® 94V-0
                    • Complies With: IEC® 60947-7-1
                  PH3372.jpg image

                  Four Pole Distribution Block, 80/100 A, 2 Line Side & 9 Load Side Connections

                  Catalog #: TD-80-100AL

                  • Material: Thermoplastic;Brass
                  • Max Current Rating, IEC: 100A
                  • Short Term Withstand Current (Icw) 1s: 4.5kA
                  • Peak Short Circuit Current (Ipk): 20kA
                    • Max Working Voltage, IEC (Ui): 500V
                    • Line Side Number of Connections: 2
                    • Line Side Compact Stranded Wire Size: 10 - 25 mm²
                    • Line Side Stranded Wire Size - Ferrule: 10 - 25 mm²
                    • Load Side Number of Connections: 9
                    • Load Side Compact Stranded Wire Size: (4) 1,5 - 4 mm²;(5) 2,5 - 6 mm²
                    • Load Side Stranded Wire Size - Ferrule: (4) 0,75 – 4 mm²;(5) 1,5 – 6 mm²
                    • Depth (D): 1.97"
                    • Depth (D): 50 mm
                    • Height (H): 3.54"
                    • Height (H): 90 mm
                    • Width (W): 3.94"
                    • Width (W): 100 mm
                    • Unit Weight: 0.68 lb
                    • Unit Weight: 0.31 kg
                    • Flammability Rating: UL® 94V-0
                    • Complies With: IEC® 60947-7-1
                  PH3372.eps image

                  Four Pole Distribution Block, 80/100 A, 2 Line Side & 13 Load Side Connections

                  Catalog #: TD-80-100ALL

                  • Material: Thermoplastic;Brass
                  • Max Current Rating, IEC: 100A
                  • Short Term Withstand Current (Icw) 1s: 4.5kA
                  • Peak Short Circuit Current (Ipk): 20kA
                    • Max Working Voltage, IEC (Ui): 500V
                    • Line Side Number of Connections: 2
                    • Line Side Compact Stranded Wire Size: 10 - 25 mm²
                    • Line Side Stranded Wire Size - Ferrule: 10 - 25 mm²
                    • Load Side Number of Connections: 13
                    • Load Side Compact Stranded Wire Size: (6) 1,5 - 4 mm²;(7) 2,5 - 6 mm²
                    • Load Side Stranded Wire Size - Ferrule: (6) 0,75 – 4 mm²;(7) 1,5 – 6 mm²
                    • Depth (D): 1.97"
                    • Depth (D): 50 mm
                    • Height (H): 3.54"
                    • Height (H): 90 mm
                    • Width (W): 5.12"
                    • Width (W): 130 mm
                    • Unit Weight: 0.88 lb
                    • Unit Weight: 0.4 kg
                    • Flammability Rating: UL® 94V-0
                    • Complies With: IEC® 60947-7-1
                  PH4373.jpg image

                  Four Pole Distrib. Block with Threaded Bars, 250 A

                  Catalog #: TR-250A

                  • Material: Copper;Glass Fibre Reinforced Polyamide;Plexiglass
                  • Max Working Voltage, IEC (Ui): 630
                  • Peak Short Circuit Current (Ipk): 34kA
                  • Short Term Withstand Current (Icw) 1s: 17kA
                    • Line Side Number of Connections: 2
                    • Load Side Number of Connections: 4
                    • Hole Size (HS): 0.31"
                    • Hole Size (HS): 8 mm
                    • Thread Size (TS): M6
                    • Depth (D): 2.68"
                    • Depth (D): 68 mm
                    • Height (H): 5.91"
                    • Height (H): 150 mm
                    • Width (W): 9.06"
                    • Width (W): 230 mm
                    • Unit Weight: 2.87 lb
                    • Unit Weight: 1.3 kg
                    • Flammability Rating: UL® 94V-0
                    • Complies With: IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
                  PH4364.jpg image

                  Two Pole Distribution Block, 100/125 A, 1 Line Side & 6 Load Side Connections

                  Catalog #: BD-100-125A

                  • Max Current Rating, IEC: 125A
                  • Short Term Withstand Current (Icw) 1s: 4.5kA
                  • Peak Short Circuit Current (Ipk): 30kA
                  • Max Working Voltage, IEC (Ui): 690V
                    • Line Side Number of Connections: 1
                    • Line Side Compact Stranded Wire Size: 10 - 35 mm²
                    • Line Side Stranded Wire Size - Ferrule: 10 - 35 mm²
                    • Load Side Number of Connections: 6
                    • Load Side Compact Stranded Wire Size: (5) 2,5 - 6 mm²;(1) 10 - 25 mm²
                    • Load Side Stranded Wire Size - Ferrule: (5) 1,5 – 6 mm²;(1) 6 – 16 mm²
                    • Depth (D): 1.97"
                    • Depth (D): 50 mm
                    • Height (H): 1.97"
                    • Height (H): 50 mm
                    • Width (W): 3.7"
                    • Width (W): 94 mm
                    • Unit Weight: 0.35 lb
                    • Unit Weight: 0.16 kg
                    • Flammability Rating: UL® 94V-0
                    • Complies With: IEC® 60947-7-1
                  PH22065.jpg image

                  Two Pole Distribution Block, 100/125 A, 1 Line Side & 14 Load Side Connections

                  Catalog #: BD-100-125AL

                  • Max Current Rating, IEC: 125A
                  • Short Term Withstand Current (Icw) 1s: 4.5kA
                  • Peak Short Circuit Current (Ipk): 25kA
                  • Max Working Voltage, IEC (Ui): 690V
                    • Line Side Number of Connections: 1
                    • Line Side Compact Stranded Wire Size: 10 - 35 mm²
                    • Line Side Stranded Wire Size - Ferrule: 10 - 35 mm²
                    • Load Side Number of Connections: 14
                    • Load Side Compact Stranded Wire Size: (11) 2,5 - 6 mm²;(3) 10 - 25 mm²
                    • Load Side Stranded Wire Size - Ferrule: (11) 1,5 – 6 mm²;(3) 6 – 16 mm²
                    • Depth (D): 1.97"
                    • Depth (D): 50 mm
                    • Height (H): 1.97"
                    • Height (H): 50 mm
                    • Width (W): 6.38"
                    • Width (W): 162 mm
                    • Unit Weight: 0.6 lb
                    • Unit Weight: 0.27 kg
                    • Flammability Rating: UL® 94V-0
                    • Complies With: IEC® 60947-7-1
                  PH40536.jpg image

                  FleXbus Insulating Bandage FIB

                  Catalog #: FLEXBANDAGE

                  • Color: Red;Brown
                  • Complies With: EN 13501-1;EN 1366-3
                  • Length: 196.85"
                  • Length: 5000 mm
                    • Width: 5.91"
                    • Width: 150 mm
                    • Unit Weight: 7.94 lb
                    • Unit Weight: 3.6 kg
                  PH41606.eps image

                  FleXbus Extender Type 3 Bended and Plain, 960 mm², 1280 mm², 1810 mm²

                  Catalog #: FLEXEXT1003

                  • Material: Copper
                  • Conductor Size: 960 mm²;1280 mm²;1810 mm²
                  • Unit Weight: 5.62 lb
                  • Unit Weight: 2.55 kg
                    PH41611.eps image

                    FleXbus Extender Type 3 Bended and Plain, 220 mm², 360 mm², 545 mm²

                    Catalog #: FLEXEXT50A3

                    • Material: Copper
                    • Conductor Size: 220 mm²;360 mm²;545 mm²
                    • Unit Weight: 1.83 lb
                    • Unit Weight: 0.83 kg
                      PH41612.eps image

                      FleXbus Extender Type 3 Bended and Plain, 640 mm²

                      Catalog #: FLEXEXT50B3

                      • Material: Copper
                      • Conductor Size: 640 mm²
                      • Unit Weight: 2.55 lb
                      • Unit Weight: 1.16 kg
                        PH41627.eps image

                        FleXbus HCBC Plate with PE Connection, 0.492" Hole 1, 0.73" Hole 2

                        Catalog #: FLEXPLATE100PE

                        • Material: Copper
                        • Finish: Tinned
                        • A: 4.53"
                        • A: 115 mm
                          • B: 3.94"
                          • B: 100 mm
                          • C: 1.77"
                          • C: 45 mm
                          • D: 2.01"
                          • D: 51 mm
                          • E: 2.76"
                          • E: 70 mm
                          • Hole Size 1 (HS1): 0.49"
                          • Hole Size 1 (HS1): 12.5 mm
                          • Hole Size 2 (HS2): 0.73"
                          • Hole Size 2 (HS2): 18.5 mm
                          • Thickness (T): 0.2"
                          • Thickness (T): 5 mm
                          • Conductor Size: 960 mm²;1280 mm²;1810 mm²
                          • Unit Weight: 1.57 lb
                          • Unit Weight: 0.71 kg
                        PH41625.eps image

                        FleXbus HCBC Plate with PE Connection, 0.413" Hole 1, 0.57" Hole 2

                        Catalog #: FLEXPLATE50PE

                        • Material: Copper
                        • Finish: Tinned
                        • A: 2.56"
                        • A: 65 mm
                          • B: 3.94"
                          • B: 100 mm
                          • C: 1.77"
                          • C: 45 mm
                          • D: 1.61"
                          • D: 41 mm
                          • E: 2.76"
                          • E: 70 mm
                          • Hole Size 1 (HS1): 0.41"
                          • Hole Size 1 (HS1): 10.5 mm
                          • Hole Size 2 (HS2): 0.57"
                          • Hole Size 2 (HS2): 14.5 mm
                          • Thickness (T): 0.2"
                          • Thickness (T): 5 mm
                          • Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
                          • Unit Weight: 1.08 lb
                          • Unit Weight: 0.49 kg