Skip to main content

Please Select Your Country/Language Preferences

Enterprise, Hyperscale, Multi-tenant

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Quick Ship
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Type
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Width
          Apply
        • Works With
        • Cladding Material
        • Rack Height
            Apply
          • Material
          • Finish
          • Frame Color
          • Length
              Apply
            • Locking Type
            • Mounting
            • Package Quantity
            • Color Code
            • Frame Color Code
            • Cladding Color
            • EMC Shielding
            • Rack Width
            • Cladding Color Code
            • Thread Size
            • Diameter
            • Front Finish
            • Static Load
                Apply
              • Rear Finish
              • Treated Edges
              • Complies With
              • Supply Voltage
              • Number of Compartments
                  Apply
                • Redundant Power Supply
                • Coolant Feed
                • Static Load
                    Apply
                  • Dynamic Load
                  • Dynamic Load
                  Filter0

                  SKUs | 1622 results

                  PH38993.jpg image

                  IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 24.8"

                  Catalog #: IBSADV185-630

                  • Typical Application Current Rating: 500 A
                    PH38993.jpg image

                    IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 32.68"

                    Catalog #: IBSADV185-830

                    • Typical Application Current Rating: 500 A
                      PH38994.jpg image

                      IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 40.55"

                      Catalog #: IBSADV240-1030

                      • Typical Application Current Rating: 630 A
                        PH38994.jpg image

                        IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 12.99"

                        Catalog #: IBSADV240-330

                        • Typical Application Current Rating: 630 A
                          PH38994.jpg image

                          IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 16.93"

                          Catalog #: IBSADV240-430

                          • Typical Application Current Rating: 630 A
                            PH38994.jpg image

                            IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 20.87"

                            Catalog #: IBSADV240-530

                            • Typical Application Current Rating: 630 A
                              PH38994.jpg image

                              IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 24.8"

                              Catalog #: IBSADV240-630

                              • Typical Application Current Rating: 630 A
                                PH38994.jpg image

                                IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 32.68"

                                Catalog #: IBSADV240-830

                                • Typical Application Current Rating: 630 A
                                  PH22072.jpg image

                                  Power Terminal Fixing Accessory

                                  Catalog #: SBLEC

                                  • Material: Thermoplastic
                                  • Flammability Rating: UL® 94V-0
                                  • Depth (D): 3/4"
                                  • Depth (D): 19 mm
                                    • Height (H): 1 1/4"
                                    • Height (H): 32 mm
                                    • Width (W): 3.4"
                                    • Width (W): 86 mm
                                    • A: 2 3/4"
                                    • A: 70 mm
                                    • Torque (TQ): 5 ft·lbf
                                    • Torque (TQ): 0.56 N·m
                                    • Unit Weight: 0.02 lb
                                    • Unit Weight: 0.01 kg
                                  PH31568.jpg image

                                  Power Terminal, Lug-to-Tunnel, 800 A

                                  Catalog #: SBLT-800

                                  • Material: Copper;Thermoplastic
                                  • Finish: Tinned
                                  • Max Current Rating, IEC: 1250A
                                  • Max Current Rating, UL/CSA: 760A
                                    • Short Term Withstand Current (Icw) 1s: 57.6kA
                                    • Peak Short Circuit Current (Ipk): 75kA
                                    • Short Circuit Current Rating (SCCR): 100kA
                                    • Max Working Voltage, IEC (Ui): 1000;1500
                                    • Max Working Voltage, UL (Vin): 1000
                                    • Number of Stud Connections: 2
                                    • Stud Connection Conductor Width: (2) 20 – 40 mm;(1) 50 – 80 mm
                                    • Stud Connection Compact Stranded Wire Size: (2) 35 – 300 mm²
                                    • Stud Connection Wire Size: (2) #1 - 500 kcmil
                                    • Number of Tunnel Connections: 2
                                    • Tunnel Connection Compact Stranded Wire Size: (2) 95 – 240 mm²
                                    • Tunnel Connection Wire Size - Ferrule: (2) 50 – 185 mm²
                                    • Tunnel Connection Wire Size: (2) 3/0 – 500 kcmil
                                    • Depth (D): 2.95"
                                    • Depth (D): 75 mm
                                    • Height (H): 8.1"
                                    • Height (H): 205.7 mm
                                    • Width (W): 4.53"
                                    • Width (W): 115 mm
                                    • A: 4 1/4"
                                    • A: 108 mm
                                    • Unit Weight: 2.4 lb
                                    • Unit Weight: 1.09 kg
                                    • Certification Details: UL® 1059
                                    • Flammability Rating: UL® 94V-1
                                    • Complies With: IEC® 60947-7-1
                                  PH31569.jpg image

                                  Power Terminal, Tunnel-to-Tunnel, 800 A

                                  Catalog #: SBTT-800

                                  • Material: Copper;Thermoplastic
                                  • Finish: Tinned
                                  • Max Current Rating, IEC: 1250A
                                  • Max Current Rating, UL/CSA: 760A
                                    • Short Term Withstand Current (Icw) 1s: 57.6kA
                                    • Peak Short Circuit Current (Ipk): 75kA
                                    • Short Circuit Current Rating (SCCR): 100kA
                                    • Max Working Voltage, IEC (Ui): 1000;1500
                                    • Max Working Voltage, UL (Vin): 1000
                                    • Number of Tunnel Connections: 4
                                    • Tunnel Connection Compact Stranded Wire Size: (4) 95 – 240 mm²
                                    • Tunnel Connection Wire Size - Ferrule: (4) 50 – 185 mm²
                                    • Tunnel Connection Wire Size: (4) 3/0 – 500 kcmil
                                    • Depth (D): 2.95"
                                    • Depth (D): 75 mm
                                    • Height (H): 8.1"
                                    • Height (H): 205.7 mm
                                    • Width (W): 4.53"
                                    • Width (W): 115 mm
                                    • A: 4 1/4"
                                    • A: 108 mm
                                    • Unit Weight: 2.29 lb
                                    • Unit Weight: 1.04 kg
                                    • Certification Details: UL® 1059
                                    • Flammability Rating: UL® 94V-1
                                    • Complies With: IEC® 60947-7-1
                                  PH2880.jpg image

                                  Four Pole Distr. Block, 160 A, 1 Line Side & 11 Load Side Connections, 1.97" Dp

                                  Catalog #: TD-160A

                                  • Material: Thermoplastic;Brass
                                  • Max Current Rating, IEC: 160A
                                  • Short Term Withstand Current (Icw) 1s: 8.2kA
                                  • Peak Short Circuit Current (Ipk): 35kA
                                    • Max Working Voltage, IEC (Ui): 690V
                                    • Line Side Number of Connections: 1
                                    • Line Side Compact Stranded Wire Size: 10 - 50 mm²
                                    • Line Side Stranded Wire Size - Ferrule: 10 - 50 mm²
                                    • Load Side Number of Connections: 11
                                    • Load Side Compact Stranded Wire Size: (1) 2,5 - 6 mm²;(7) 2,5 - 16 mm²;(3) 10 - 35 mm²
                                    • Load Side Stranded Wire Size - Ferrule: (1) 1,5 – 6 mm²;(7) 1,5 – 16 mm²;(3) 10 – 25 mm²
                                    • Depth (D): 1.97"
                                    • Depth (D): 50 mm
                                    • Height (H): 3.54"
                                    • Height (H): 90 mm
                                    • Width (W): 6.89"
                                    • Width (W): 175 mm
                                    • Unit Weight: 1.34 lb
                                    • Unit Weight: 0.61 kg
                                    • Flammability Rating: UL® 94V-0
                                    • Complies With: IEC® 60947-7-1