Skip to main content

Please Select Your Country/Language Preferences

Enterprise, Hyperscale, Multi-tenant

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Quick Ship
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Type
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Width
          Apply
        • Works With
        • Cladding Material
        • Rack Height
            Apply
          • Material
          • Finish
          • Frame Color
          • Length
              Apply
            • Locking Type
            • Mounting
            • Package Quantity
            • Color Code
            • Frame Color Code
            • Cladding Color
            • EMC Shielding
            • Rack Width
            • Cladding Color Code
            • Thread Size
            • Diameter
            • Front Finish
            • Static Load
                Apply
              • Rear Finish
              • Treated Edges
              • Complies With
              • Supply Voltage
              • Number of Compartments
                  Apply
                • Redundant Power Supply
                • Coolant Feed
                • Static Load
                    Apply
                  • Dynamic Load
                  • Dynamic Load
                  Filter0

                  SKUs | 1622 results

                  PH40515.jpg image

                  FleXbus Conductor, 0,845 in² ,866,14'' x 0.98" x 0.49" x 125.63 lb

                  Catalog #: FLEXCOND545L22

                  • Cross Section: 0.845in²
                  • Cross Section: 545mm²
                  • Length 1 (L1): 866"
                  • Length 1 (L1): 22000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1127A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1.246"
                    • Height 1 (H1): 31.7mm
                    • Height 2 (H2): 0.709"
                    • Height 2 (H2): 18mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 125 lb
                    • Unit Weight: 57 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 0,845 in² ,905,51'' x 0.98" x 0.49" x 131.36 lb

                  Catalog #: FLEXCOND545L23

                  • Cross Section: 0.845in²
                  • Cross Section: 545mm²
                  • Length 1 (L1): 905"
                  • Length 1 (L1): 23000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1127A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1.246"
                    • Height 1 (H1): 31.7mm
                    • Height 2 (H2): 0.709"
                    • Height 2 (H2): 18mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 131 lb
                    • Unit Weight: 59.6 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 0,845 in² ,944,88'' x 0.98" x 0.49" x 137.09 lb

                  Catalog #: FLEXCOND545L24

                  • Cross Section: 0.845in²
                  • Cross Section: 545mm²
                  • Length 1 (L1): 944"
                  • Length 1 (L1): 24000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1127A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1.246"
                    • Height 1 (H1): 31.7mm
                    • Height 2 (H2): 0.709"
                    • Height 2 (H2): 18mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 137 lb
                    • Unit Weight: 62.2 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 0,845 in² ,984,25'' x 0.98" x 0.49" x 142.82 lb

                  Catalog #: FLEXCOND545L25

                  • Cross Section: 0.845in²
                  • Cross Section: 545mm²
                  • Length 1 (L1): 984"
                  • Length 1 (L1): 25000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1127A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1.246"
                    • Height 1 (H1): 31.7mm
                    • Height 2 (H2): 0.709"
                    • Height 2 (H2): 18mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 143 lb
                    • Unit Weight: 64.8 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41599.eps image

                  FleXbus Conductor, 0.845 in², 118.11" x 0.98" x 0.49" x 17.2 lb

                  Catalog #: FLEXCOND545L3

                  • Cross Section: 0.84in²
                  • Cross Section: 545mm²
                  • Length 1 (L1): 118.11"
                  • Length 1 (L1): 3000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.100" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1127A
                    • Width 1 (W1): 2.28"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.97"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1 1/4"
                    • Height 1 (H1): 31.65mm
                    • Height 2 (H2): 0.71"
                    • Height 2 (H2): 18mm
                    • Hole Size (HS): 0.43"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 17.2 lb
                    • Unit Weight: 7.8 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41599.eps image

                  FleXbus Conductor, 0.845 in², 157.48" x 0.98" x 0.49" x 22.71 lb

                  Catalog #: FLEXCOND545L4

                  • Cross Section: 0.84in²
                  • Cross Section: 545mm²
                  • Length 1 (L1): 157.48"
                  • Length 1 (L1): 4000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.100" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1127A
                    • Width 1 (W1): 2.28"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.97"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1 1/4"
                    • Height 1 (H1): 31.65mm
                    • Height 2 (H2): 0.71"
                    • Height 2 (H2): 18mm
                    • Hole Size (HS): 0.43"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 22.71 lb
                    • Unit Weight: 10.3 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41599.eps image

                  FleXbus Conductor, 0.845 in², 196.85" x 0.98" x 0.49" x 28.44 lb

                  Catalog #: FLEXCOND545L5

                  • Cross Section: 0.84in²
                  • Cross Section: 545mm²
                  • Length 1 (L1): 196.85"
                  • Length 1 (L1): 5000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.100" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1127A
                    • Width 1 (W1): 2.28"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.97"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1 1/4"
                    • Height 1 (H1): 31.65mm
                    • Height 2 (H2): 0.71"
                    • Height 2 (H2): 18mm
                    • Hole Size (HS): 0.43"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 28.44 lb
                    • Unit Weight: 12.9 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41599.eps image

                  FleXbus Conductor, 0.845 in², 236.22" x 0.98" x 0.49" x 34.17 lb

                  Catalog #: FLEXCOND545L6

                  • Cross Section: 0.84in²
                  • Cross Section: 545mm²
                  • Length 1 (L1): 236.22"
                  • Length 1 (L1): 6000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.100" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1127A
                    • Width 1 (W1): 2.28"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.97"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1 1/4"
                    • Height 1 (H1): 31.65mm
                    • Height 2 (H2): 0.71"
                    • Height 2 (H2): 18mm
                    • Hole Size (HS): 0.43"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 34.17 lb
                    • Unit Weight: 15.5 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41599.eps image

                  FleXbus Conductor, 0.845 in², 275.59" x 0.98" x 0.49" x 39.9 lb

                  Catalog #: FLEXCOND545L7

                  • Cross Section: 0.84in²
                  • Cross Section: 545mm²
                  • Length 1 (L1): 275.59"
                  • Length 1 (L1): 7000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.100" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1127A
                    • Width 1 (W1): 2.28"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.97"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1 1/4"
                    • Height 1 (H1): 31.65mm
                    • Height 2 (H2): 0.71"
                    • Height 2 (H2): 18mm
                    • Hole Size (HS): 0.43"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 39.9 lb
                    • Unit Weight: 18.1 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41599.eps image

                  FleXbus Conductor, 0.845 in², 314.96" x 0.98" x 0.49" x 45.64 lb

                  Catalog #: FLEXCOND545L8

                  • Cross Section: 0.84in²
                  • Cross Section: 545mm²
                  • Length 1 (L1): 314.96"
                  • Length 1 (L1): 8000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.100" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1127A
                    • Width 1 (W1): 2.28"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.97"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1 1/4"
                    • Height 1 (H1): 31.65mm
                    • Height 2 (H2): 0.71"
                    • Height 2 (H2): 18mm
                    • Hole Size (HS): 0.43"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 45.64 lb
                    • Unit Weight: 20.7 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41599.eps image

                  FleXbus Conductor, 0.845 in², 354.33" x 0.98" x 0.49" x 51.37 lb

                  Catalog #: FLEXCOND545L9

                  • Cross Section: 0.84in²
                  • Cross Section: 545mm²
                  • Length 1 (L1): 354.33"
                  • Length 1 (L1): 9000 mm
                    • Length 2 (L2): 1.97"
                    • Length 2 (L2): 50 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.100" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1127A
                    • Width 1 (W1): 2.28"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.97"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1 1/4"
                    • Height 1 (H1): 31.65mm
                    • Height 2 (H2): 0.71"
                    • Height 2 (H2): 18mm
                    • Hole Size (HS): 0.43"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 51.37 lb
                    • Unit Weight: 23.3 kg
                    • A: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41600.eps image

                  FleXbus Conductor, 0.992 in², 393.7" x 0.98" x 0.98" x 0.49" x 65.04 lb

                  Catalog #: FLEXCOND640L10

                  • Cross Section: 0.99in²
                  • Cross Section: 640mm²
                  • Length 1 (L1): 393.7"
                  • Length 1 (L1): 10000 mm
                    • Length 2 (L2): 2.95"
                    • Length 2 (L2): 75 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.100" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1233A
                    • Width 1 (W1): 2.28"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.97"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1.23"
                    • Height 1 (H1): 31.15mm
                    • Height 2 (H2): 0.84"
                    • Height 2 (H2): 21.3mm
                    • Hole Size (HS): 0.43"
                    • Hole Size (HS): 11 mm
                    • A: 0.98"
                    • Unit Weight: 65.04 lb
                    • Unit Weight: 29.5 kg
                    • A: 25 mm
                    • B: 0.98"
                    • B: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364