Skip to main content

Please Select Your Country/Language Preferences

Enterprise, Hyperscale, Multi-tenant

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Quick Ship
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Type
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Width
          Apply
        • Works With
        • Cladding Material
        • Rack Height
            Apply
          • Material
          • Finish
          • Frame Color
          • Length
              Apply
            • Locking Type
            • Mounting
            • Package Quantity
            • Color Code
            • Frame Color Code
            • Cladding Color
            • EMC Shielding
            • Rack Width
            • Cladding Color Code
            • Thread Size
            • Diameter
            • Front Finish
            • Static Load
                Apply
              • Rear Finish
              • Treated Edges
              • Complies With
              • Supply Voltage
              • Number of Compartments
                  Apply
                • Redundant Power Supply
                • Coolant Feed
                • Static Load
                    Apply
                  • Dynamic Load
                  • Dynamic Load
                  Filter0

                  SKUs | 1622 results

                  PH40515.jpg image

                  FleXbus Conductor, 1,488 in² ,433,07'' x 1.97" x 1.97" x 0.98" x 108 lb

                  Catalog #: FLEXCOND960L11

                  • Cross Section: 1.488in²
                  • Cross Section: 960mm²
                  • Length 1 (L1): 433"
                  • Length 1 (L1): 11000 mm
                    • Length 2 (L2): 3.94"
                    • Length 2 (L2): 100 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1761A
                    • Width 1 (W1): 4.252"
                    • Width 1 (W1): 108 mm
                    • Width 2 (W2): 3.937"
                    • Width 2 (W2): 100 mm
                    • Height 1 (H1): 1.108"
                    • Height 1 (H1): 28.2mm
                    • Height 2 (H2): 0.583"
                    • Height 2 (H2): 14.8mm
                    • Hole Size (HS): 0.551"
                    • Hole Size (HS): 14 mm
                    • A: 1.97"
                    • Unit Weight: 108 lb
                    • Unit Weight: 49 kg
                    • A: 50 mm
                    • B: 1.97"
                    • B: 50 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.98"
                    • D: 50 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 1,488 in² ,472,44'' x 1.97" x 1.97" x 0.98" x 117.91 lb

                  Catalog #: FLEXCOND960L12

                  • Cross Section: 1.488in²
                  • Cross Section: 960mm²
                  • Length 1 (L1): 472"
                  • Length 1 (L1): 12000 mm
                    • Length 2 (L2): 3.94"
                    • Length 2 (L2): 100 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1761A
                    • Width 1 (W1): 4.252"
                    • Width 1 (W1): 108 mm
                    • Width 2 (W2): 3.937"
                    • Width 2 (W2): 100 mm
                    • Height 1 (H1): 1.108"
                    • Height 1 (H1): 28.2mm
                    • Height 2 (H2): 0.583"
                    • Height 2 (H2): 14.8mm
                    • Hole Size (HS): 0.551"
                    • Hole Size (HS): 14 mm
                    • A: 1.97"
                    • Unit Weight: 118 lb
                    • Unit Weight: 53.5 kg
                    • A: 50 mm
                    • B: 1.97"
                    • B: 50 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.98"
                    • D: 50 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 1,488 in² ,511,81'' x 1.97" x 1.97" x 0.98" x 127.83 lb

                  Catalog #: FLEXCOND960L13

                  • Cross Section: 1.488in²
                  • Cross Section: 960mm²
                  • Length 1 (L1): 511"
                  • Length 1 (L1): 13000 mm
                    • Length 2 (L2): 3.94"
                    • Length 2 (L2): 100 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1761A
                    • Width 1 (W1): 4.252"
                    • Width 1 (W1): 108 mm
                    • Width 2 (W2): 3.937"
                    • Width 2 (W2): 100 mm
                    • Height 1 (H1): 1.108"
                    • Height 1 (H1): 28.2mm
                    • Height 2 (H2): 0.583"
                    • Height 2 (H2): 14.8mm
                    • Hole Size (HS): 0.551"
                    • Hole Size (HS): 14 mm
                    • A: 1.97"
                    • Unit Weight: 127.9 lb
                    • Unit Weight: 58 kg
                    • A: 50 mm
                    • B: 1.97"
                    • B: 50 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.98"
                    • D: 50 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 1,488 in² ,551,18'' x 1.97" x 1.97" x 0.98" x 137.75 lb

                  Catalog #: FLEXCOND960L14

                  • Cross Section: 1.488in²
                  • Cross Section: 960mm²
                  • Length 1 (L1): 551"
                  • Length 1 (L1): 14000 mm
                    • Length 2 (L2): 3.94"
                    • Length 2 (L2): 100 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1761A
                    • Width 1 (W1): 4.252"
                    • Width 1 (W1): 108 mm
                    • Width 2 (W2): 3.937"
                    • Width 2 (W2): 100 mm
                    • Height 1 (H1): 1.108"
                    • Height 1 (H1): 28.2mm
                    • Height 2 (H2): 0.583"
                    • Height 2 (H2): 14.8mm
                    • Hole Size (HS): 0.551"
                    • Hole Size (HS): 14 mm
                    • A: 1.97"
                    • Unit Weight: 137.8 lb
                    • Unit Weight: 62.5 kg
                    • A: 50 mm
                    • B: 1.97"
                    • B: 50 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.98"
                    • D: 50 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 1,488 in² ,590,55'' x 1.97" x 1.97" x 0.98" x 147.67 lb

                  Catalog #: FLEXCOND960L15

                  • Cross Section: 1.488in²
                  • Cross Section: 960mm²
                  • Length 1 (L1): 590"
                  • Length 1 (L1): 15000 mm
                    • Length 2 (L2): 3.94"
                    • Length 2 (L2): 100 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1761A
                    • Width 1 (W1): 4.252"
                    • Width 1 (W1): 108 mm
                    • Width 2 (W2): 3.937"
                    • Width 2 (W2): 100 mm
                    • Height 1 (H1): 1.108"
                    • Height 1 (H1): 28.2mm
                    • Height 2 (H2): 0.583"
                    • Height 2 (H2): 14.8mm
                    • Hole Size (HS): 0.551"
                    • Hole Size (HS): 14 mm
                    • A: 1.97"
                    • Unit Weight: 147.7 lb
                    • Unit Weight: 67 kg
                    • A: 50 mm
                    • B: 1.97"
                    • B: 50 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.98"
                    • D: 50 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 1,488 in² ,629,92'' x 1.97" x 1.97" x 0.98" x 157.59 lb

                  Catalog #: FLEXCOND960L16

                  • Cross Section: 1.488in²
                  • Cross Section: 960mm²
                  • Length 1 (L1): 629"
                  • Length 1 (L1): 16000 mm
                    • Length 2 (L2): 3.94"
                    • Length 2 (L2): 100 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1761A
                    • Width 1 (W1): 4.252"
                    • Width 1 (W1): 108 mm
                    • Width 2 (W2): 3.937"
                    • Width 2 (W2): 100 mm
                    • Height 1 (H1): 1.108"
                    • Height 1 (H1): 28.2mm
                    • Height 2 (H2): 0.583"
                    • Height 2 (H2): 14.8mm
                    • Hole Size (HS): 0.551"
                    • Hole Size (HS): 14 mm
                    • A: 1.97"
                    • Unit Weight: 157.6 lb
                    • Unit Weight: 71.5 kg
                    • A: 50 mm
                    • B: 1.97"
                    • B: 50 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.98"
                    • D: 50 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 1,488 in² ,669,29'' x 1.97" x 1.97" x 0.98" x 167.5 lb

                  Catalog #: FLEXCOND960L17

                  • Cross Section: 1.488in²
                  • Cross Section: 960mm²
                  • Length 1 (L1): 669"
                  • Length 1 (L1): 17000 mm
                    • Length 2 (L2): 3.94"
                    • Length 2 (L2): 100 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1761A
                    • Width 1 (W1): 4.252"
                    • Width 1 (W1): 108 mm
                    • Width 2 (W2): 3.937"
                    • Width 2 (W2): 100 mm
                    • Height 1 (H1): 1.108"
                    • Height 1 (H1): 28.2mm
                    • Height 2 (H2): 0.583"
                    • Height 2 (H2): 14.8mm
                    • Hole Size (HS): 0.551"
                    • Hole Size (HS): 14 mm
                    • A: 1.97"
                    • Unit Weight: 167.6 lb
                    • Unit Weight: 76 kg
                    • A: 50 mm
                    • B: 1.97"
                    • B: 50 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.98"
                    • D: 50 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 1,488 in² ,708,66'' x 1.97" x 1.97" x 0.98" x 177.42 lb

                  Catalog #: FLEXCOND960L18

                  • Cross Section: 1.488in²
                  • Cross Section: 960mm²
                  • Length 1 (L1): 708"
                  • Length 1 (L1): 18000 mm
                    • Length 2 (L2): 3.94"
                    • Length 2 (L2): 100 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1761A
                    • Width 1 (W1): 4.252"
                    • Width 1 (W1): 108 mm
                    • Width 2 (W2): 3.937"
                    • Width 2 (W2): 100 mm
                    • Height 1 (H1): 1.108"
                    • Height 1 (H1): 28.2mm
                    • Height 2 (H2): 0.583"
                    • Height 2 (H2): 14.8mm
                    • Hole Size (HS): 0.551"
                    • Hole Size (HS): 14 mm
                    • A: 1.97"
                    • Unit Weight: 177.5 lb
                    • Unit Weight: 80.5 kg
                    • A: 50 mm
                    • B: 1.97"
                    • B: 50 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.98"
                    • D: 50 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 1,488 in² ,748,03'' x 1.97" x 1.97" x 0.98" x 187.34 lb

                  Catalog #: FLEXCOND960L19

                  • Cross Section: 1.488in²
                  • Cross Section: 960mm²
                  • Length 1 (L1): 748"
                  • Length 1 (L1): 19000 mm
                    • Length 2 (L2): 3.94"
                    • Length 2 (L2): 100 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1761A
                    • Width 1 (W1): 4.252"
                    • Width 1 (W1): 108 mm
                    • Width 2 (W2): 3.937"
                    • Width 2 (W2): 100 mm
                    • Height 1 (H1): 1.108"
                    • Height 1 (H1): 28.2mm
                    • Height 2 (H2): 0.583"
                    • Height 2 (H2): 14.8mm
                    • Hole Size (HS): 0.551"
                    • Hole Size (HS): 14 mm
                    • A: 1.97"
                    • Unit Weight: 187.4 lb
                    • Unit Weight: 85 kg
                    • A: 50 mm
                    • B: 1.97"
                    • B: 50 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.98"
                    • D: 50 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41601.eps image

                  FleXbus Conductor, 1.488 in², 78.74" x 1.97" x 1.97" x 0.98" x 19.62 lb

                  Catalog #: FLEXCOND960L2

                  • Cross Section: 1.49in²
                  • Cross Section: 960mm²
                  • Length 1 (L1): 78.74"
                  • Length 1 (L1): 2000 mm
                    • Length 2 (L2): 3.94"
                    • Length 2 (L2): 100 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.100" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1761A
                    • Width 1 (W1): 4 1/4"
                    • Width 1 (W1): 108 mm
                    • Width 2 (W2): 3.94"
                    • Width 2 (W2): 100 mm
                    • Height 1 (H1): 1.11"
                    • Height 1 (H1): 28.15mm
                    • Height 2 (H2): 0.58"
                    • Height 2 (H2): 14.8mm
                    • Hole Size (HS): 0.55"
                    • Hole Size (HS): 14 mm
                    • A: 1.97"
                    • Unit Weight: 19.62 lb
                    • Unit Weight: 8.9 kg
                    • A: 50 mm
                    • B: 1.97"
                    • B: 50 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.98"
                    • D: 25 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 1,488 in² ,787,4'' x 1.97" x 1.97" x 0.98" x 197.26 lb

                  Catalog #: FLEXCOND960L20

                  • Cross Section: 1.488in²
                  • Cross Section: 960mm²
                  • Length 1 (L1): 787"
                  • Length 1 (L1): 20000 mm
                    • Length 2 (L2): 3.94"
                    • Length 2 (L2): 100 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1761A
                    • Width 1 (W1): 4.252"
                    • Width 1 (W1): 108 mm
                    • Width 2 (W2): 3.937"
                    • Width 2 (W2): 100 mm
                    • Height 1 (H1): 1.108"
                    • Height 1 (H1): 28.2mm
                    • Height 2 (H2): 0.583"
                    • Height 2 (H2): 14.8mm
                    • Hole Size (HS): 0.551"
                    • Hole Size (HS): 14 mm
                    • A: 1.97"
                    • Unit Weight: 197.3 lb
                    • Unit Weight: 89.5 kg
                    • A: 50 mm
                    • B: 1.97"
                    • B: 50 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.98"
                    • D: 50 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor, 1,488 in² ,826,77'' x 1.97" x 1.97" x 0.98" x 207.18 lb

                  Catalog #: FLEXCOND960L21

                  • Cross Section: 1.488in²
                  • Cross Section: 960mm²
                  • Length 1 (L1): 826"
                  • Length 1 (L1): 21000 mm
                    • Length 2 (L2): 3.94"
                    • Length 2 (L2): 100 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Material: Thermoplastic Elastomer
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Dielectric Strength: 20kV/mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Flammability Rating: UL® 94V-0
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;1500V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1761A
                    • Width 1 (W1): 4.252"
                    • Width 1 (W1): 108 mm
                    • Width 2 (W2): 3.937"
                    • Width 2 (W2): 100 mm
                    • Height 1 (H1): 1.108"
                    • Height 1 (H1): 28.2mm
                    • Height 2 (H2): 0.583"
                    • Height 2 (H2): 14.8mm
                    • Hole Size (HS): 0.551"
                    • Hole Size (HS): 14 mm
                    • A: 1.97"
                    • Unit Weight: 207.2 lb
                    • Unit Weight: 94 kg
                    • A: 50 mm
                    • B: 1.97"
                    • B: 50 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.98"
                    • D: 50 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364