Skip to main content

Please Select Your Country/Language Preferences

Enterprise, Hyperscale, Multi-tenant

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Quick Ship
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Type
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Width
          Apply
        • Works With
        • Cladding Material
        • Rack Height
            Apply
          • Material
          • Finish
          • Frame Color
          • Length
              Apply
            • Locking Type
            • Mounting
            • Package Quantity
            • Color Code
            • Frame Color Code
            • Cladding Color
            • EMC Shielding
            • Rack Width
            • Cladding Color Code
            • Thread Size
            • Diameter
            • Front Finish
            • Static Load
                Apply
              • Rear Finish
              • Treated Edges
              • Complies With
              • Supply Voltage
              • Number of Compartments
                  Apply
                • Redundant Power Supply
                • Coolant Feed
                • Static Load
                    Apply
                  • Dynamic Load
                  • Dynamic Load
                  Filter0

                  SKUs | 1622 results

                  PH41604.eps image

                  FleXbus Extender Type 1 Flat and Pre-Drilled, 960 mm², 1280 mm², 1810 mm²

                  Catalog #: FLEXEXT1001

                  • Material: Copper
                  • Conductor Size: 960 mm²;1280 mm²;1810 mm²
                  • Unit Weight: 4.01 lb
                  • Unit Weight: 1.82 kg
                    PH41607.eps image

                    FleXbus Extender Type 1 Flat and Pre-Drilled, 220 mm², 360 mm², 545 mm²

                    Catalog #: FLEXEXT50A1

                    • Material: Copper
                    • Conductor Size: 220 mm²;360 mm²;545 mm²
                    • Unit Weight: 1.05 lb
                    • Unit Weight: 0.48 kg
                      PH41608.eps image

                      FleXbus Extender Type 1 Flat and Pre-Drilled, 640 mm²

                      Catalog #: FLEXEXT50B1

                      • Material: Copper
                      • Conductor Size: 640 mm²
                      • Unit Weight: 1.73 lb
                      • Unit Weight: 0.79 kg
                        PH40534.jpg image

                        FleXbus Foam Barrier FBS, 0.6 gal Max Volume Yield

                        Catalog #: FLEXFOAMBARRIER

                        • Color: Red;Brown
                        • Approx. Cure Time: 90 s Min
                        • Height: 19.68" Max
                        • Height: 500 mm Max
                          • Installation Temperature: 59 to 86 °F
                          • Installation Temperature: 15 to 30 °C
                          • Volume: 12.85oz
                          • Volume: 380ml
                          • Width: 17.72" Max
                          • Width: 450 mm Max
                          • Complies With: EN 13501-1;EN 1366-3
                          • Density: 13.42 lb/ft³
                          • Density: 215 kg/m³ Min
                          • Flammability Rating: DIN 4102 (B2)
                          • Sound Transmission Class: 43.5 - 66 dB(A)
                          • Volume Yield: 0.55 gal (US) Max
                          • Volume Yield: 2.1 l Max
                          • Unit Weight: 1.6 lb
                          • Unit Weight: 0.72 kg
                        PH40534.jpg image

                        FleXbus Foam Barrier FBS, 0.5 gal Max Volume Yield

                        Catalog #: FLEXFOAMBARUL

                        • Color: Red;Brown
                        • Approx. Cure Time: 90 s Min
                        • Height: 19.68" Max
                        • Height: 500 mm Max
                          • Installation Temperature: 59 to 86 °F
                          • Installation Temperature: 15 to 30 °C
                          • Volume: 12.85oz
                          • Volume: 380ml
                          • Width: 17.72" Max
                          • Width: 450 mm Max
                          • Complies With: ASTM E 84 (UL 723);ASTM E 814 (UL 1479)
                          • Volume Yield: 0.5 gal (US) Max
                          • Volume Yield: 1.9 l Max
                          • Unit Weight: 1.6 lb
                          • Unit Weight: 0.72 kg
                        nVent ERIFLEX FleXbus Stripper Cutter

                        FleXbus Stripper Cutter

                        Catalog #: FLEXSTRIPPERCUT

                        • Material: Carbon Steel;Polymer
                        • Length (L): 6.14"
                        • Length (L): 156 mm
                        • Width (W): 1.34"
                          • Width (W): 34 mm
                          • Unit Weight: 0.06 lb
                          • Unit Weight: 0.03 kg
                        PH5235.jpg image

                        Low Voltage Insulators, Metric Thread, 3.937", 65 mm Hex Width, M12 Thread

                        Catalog #: ISOTP100M12

                        • Material: Steel;Glass Fibre Reinforced Polyamide
                        • Finish: Electrogalvanized
                        • Working Temperature: -40 to 266 °F
                        • Working Temperature: -40 to 130 °C
                          • Flammability Rating: UL® 94V-0
                          • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
                          • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
                          • Dielectric Strength, UL: 1500
                          • Insulation Voltage: 1000;1500
                          • Height (H): 3.94"
                          • Height (H): 100 mm
                          • Hex Width (W): 65 mm
                          • Hex Width (W): 65 mm
                          • Depth (D): 2.95"
                          • Depth (D): 75 mm
                          • Thread Size (TS): M12
                          • Thread Depth (TD): 0.79"
                          • Thread Depth (TD): 20mm
                          • Diameter (Ø): 1.81"
                          • Diameter (Ø): 46 mm
                          • Static Load 1 (F1): 6744lb
                          • Static Load 1 (F1): 30000N
                          • Static Load 2 (F2): 2248lb
                          • Static Load 2 (F2): 10000N
                          • Unit Weight: 1.05 lb
                          • Unit Weight: 0.48 kg
                        PH5235.jpg image

                        Low Voltage Insulators, Metric Thread, 3.937", 65 mm Hex Width, M16 Thread

                        Catalog #: ISOTP100M16

                        • Material: Steel;Glass Fibre Reinforced Polyamide
                        • Finish: Electrogalvanized
                        • Working Temperature: -40 to 266 °F
                        • Working Temperature: -40 to 130 °C
                          • Flammability Rating: UL® 94V-0
                          • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
                          • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
                          • Dielectric Strength, UL: 1500
                          • Insulation Voltage: 1000;1500
                          • Height (H): 3.94"
                          • Height (H): 100 mm
                          • Hex Width (W): 65 mm
                          • Hex Width (W): 65 mm
                          • Depth (D): 2.95"
                          • Depth (D): 75 mm
                          • Thread Size (TS): M16
                          • Thread Depth (TD): 0.79"
                          • Thread Depth (TD): 20mm
                          • Diameter (Ø): 1.81"
                          • Diameter (Ø): 46 mm
                          • Static Load 1 (F1): 6744lb
                          • Static Load 1 (F1): 30000N
                          • Static Load 2 (F2): 3372lb
                          • Static Load 2 (F2): 15000N
                          • Unit Weight: 1.12 lb
                          • Unit Weight: 0.51 kg
                        PH5235.jpg image

                        Low Voltage Insulators, Metric Thread, 0.591", 14 mm Hex Width, M4 Thread

                        Catalog #: ISOTP15M4

                        • Material: Steel;Glass Fibre Reinforced Polyamide
                        • Finish: Electrogalvanized
                        • Working Temperature: -40 to 266 °F
                        • Working Temperature: -40 to 130 °C
                          • Flammability Rating: UL® 94V-0
                          • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
                          • Dielectric Strength, IEC 61439.1: 2500 VAC @ 1 min
                          • Dielectric Strength, UL: 1500
                          • Insulation Voltage: 500;500
                          • Height (H): 0.59"
                          • Height (H): 15 mm
                          • Hex Width (W): 14 mm
                          • Hex Width (W): 14 mm
                          • Depth (D): 0.63"
                          • Depth (D): 16 mm
                          • Thread Size (TS): M4
                          • Thread Depth (TD): 0.16"
                          • Thread Depth (TD): 4mm
                          • Diameter (Ø): 0.47"
                          • Diameter (Ø): 12 mm
                          • Static Load 1 (F1): 337lb
                          • Static Load 1 (F1): 1500N
                          • Static Load 2 (F2): 225lb
                          • Static Load 2 (F2): 1000N
                          • Unit Weight: 0.01 lb
                          • Unit Weight: 0.01 kg
                        PH5235.jpg image

                        Low Voltage Insulators, Metric Thread, 0.787", 17 mm Hex Width, M4 Thread

                        Catalog #: ISOTP20M4

                        • Material: Steel;Glass Fibre Reinforced Polyamide
                        • Finish: Electrogalvanized
                        • Working Temperature: -40 to 266 °F
                        • Working Temperature: -40 to 130 °C
                          • Flammability Rating: UL® 94V-0
                          • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
                          • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
                          • Dielectric Strength, UL: 1500
                          • Insulation Voltage: 1000;1500
                          • Height (H): 0.79"
                          • Height (H): 20 mm
                          • Hex Width (W): 17 mm
                          • Hex Width (W): 17 mm
                          • Depth (D): 0.79"
                          • Depth (D): 20 mm
                          • Thread Size (TS): M4
                          • Thread Depth (TD): 0.16"
                          • Thread Depth (TD): 4mm
                          • Diameter (Ø): 0.59"
                          • Diameter (Ø): 15 mm
                          • Static Load 1 (F1): 337lb
                          • Static Load 1 (F1): 1500N
                          • Static Load 2 (F2): 225lb
                          • Static Load 2 (F2): 1000N
                          • Unit Weight: 0.02 lb
                          • Unit Weight: 0.01 kg
                        PH5235.jpg image

                        Low Voltage Insulators, Metric Thread, 0.787", 17 mm Hex Width, M6 Thread

                        Catalog #: ISOTP20M6

                        • Material: Steel;Glass Fibre Reinforced Polyamide
                        • Finish: Electrogalvanized
                        • Working Temperature: -40 to 266 °F
                        • Working Temperature: -40 to 130 °C
                          • Flammability Rating: UL® 94V-0
                          • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
                          • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
                          • Dielectric Strength, UL: 1500
                          • Insulation Voltage: 1000;1500
                          • Height (H): 0.79"
                          • Height (H): 20 mm
                          • Hex Width (W): 17 mm
                          • Hex Width (W): 17 mm
                          • Depth (D): 0.79"
                          • Depth (D): 20 mm
                          • Thread Size (TS): M6
                          • Thread Depth (TD): 0.24"
                          • Thread Depth (TD): 6mm
                          • Diameter (Ø): 0.59"
                          • Diameter (Ø): 15 mm
                          • Static Load 1 (F1): 337lb
                          • Static Load 1 (F1): 1500N
                          • Static Load 2 (F2): 225lb
                          • Static Load 2 (F2): 1000N
                          • Unit Weight: 0.03 lb
                          • Unit Weight: 0.01 kg
                        PH5235.jpg image

                        Low Voltage Insulators, Metric Thread, 0.984", 19 mm Hex Width, M5 Thread

                        Catalog #: ISOTP25M5

                        • Material: Steel;Glass Fibre Reinforced Polyamide
                        • Finish: Electrogalvanized
                        • Working Temperature: -40 to 266 °F
                        • Working Temperature: -40 to 130 °C
                          • Flammability Rating: UL® 94V-0
                          • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
                          • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
                          • Dielectric Strength, UL: 1500
                          • Insulation Voltage: 1000;1500
                          • Height (H): 0.98"
                          • Height (H): 25 mm
                          • Hex Width (W): 19 mm
                          • Hex Width (W): 19 mm
                          • Depth (D): 0.79"
                          • Depth (D): 20 mm
                          • Thread Size (TS): M5
                          • Thread Depth (TD): 0.24"
                          • Thread Depth (TD): 6mm
                          • Diameter (Ø): 0.71"
                          • Diameter (Ø): 18 mm
                          • Static Load 1 (F1): 674lb
                          • Static Load 1 (F1): 3000N
                          • Static Load 2 (F2): 360lb
                          • Static Load 2 (F2): 1600N
                          • Unit Weight: 0.04 lb
                          • Unit Weight: 0.02 kg