Skip to main content

Please Select Your Country/Language Preferences

Enterprise, Hyperscale, Multi-tenant

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Quick Ship
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Type
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Width
          Apply
        • Works With
        • Cladding Material
        • Rack Height
            Apply
          • Material
          • Finish
          • Frame Color
          • Length
              Apply
            • Locking Type
            • Mounting
            • Package Quantity
            • Color Code
            • Frame Color Code
            • Cladding Color
            • EMC Shielding
            • Rack Width
            • Cladding Color Code
            • Thread Size
            • Diameter
            • Front Finish
            • Static Load
                Apply
              • Rear Finish
              • Treated Edges
              • Complies With
              • Supply Voltage
              • Number of Compartments
                  Apply
                • Redundant Power Supply
                • Coolant Feed
                • Static Load
                    Apply
                  • Dynamic Load
                  • Dynamic Load
                  Filter0

                  SKUs | 1622 results

                  PH22078.jpg image

                  Single Pole Dist. Block, 335 A UL/CSA, Flat Cond. Line, 11 Cables Load, Copper

                  Catalog #: UDF-500A

                  • Finish: Tinned
                  • Max Current Rating, IEC: 500A
                  • Max Current Rating, UL/CSA: 335A
                  • Line Side Connection: Flat Conductor
                    • Load Side Connection: 11 Cables
                  PH39355.jpg image

                  Single Pole Dist. Block, 500 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum

                  Catalog #: UDF12C500AL

                  • Finish: Tinned
                  • Max Current Rating, IEC: 500A
                  • Max Current Rating, UL/CSA: 500A
                  • Line Side Connection: Flat Conductor
                    • Load Side Connection: 12 Cables
                  PH39357.jpg image

                  Single Pole Dist. Block, 670 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum

                  Catalog #: UDF12C800AL

                  • Finish: Tinned
                  • Max Current Rating, IEC: 800A
                  • Max Current Rating, UL/CSA: 670A
                  • Line Side Connection: Flat Conductor
                    • Load Side Connection: 12 Cables
                  PH39351.jpg image

                  Single Pole Dist. Block, 475 A UL/CSA, Flat Cond. Line, 6 Cables Load, Aluminum

                  Catalog #: UDF6C500AL

                  • Finish: Tinned
                  • Max Current Rating, IEC: 500A
                  • Max Current Rating, UL/CSA: 475A
                  • Line Side Connection: Flat Conductor
                    • Load Side Connection: 6 Cables
                  PH39359.jpg image

                  Single Pole Dist. Block, 840 A UL/CSA, Flat Cond. Line, 9 Cables Load, Aluminum

                  Catalog #: UDF9C1000AL

                  • Finish: Tinned
                  • Max Current Rating, IEC: 1000A
                  • Max Current Rating, UL/CSA: 840A
                  • Line Side Connection: Flat Conductor
                    • Load Side Connection: 9 Cables
                  PH39353.jpg image

                  Single Pole Dist. Block, 490 A UL/CSA, Flat Cond. Line, 9 Cables Load, Aluminum

                  Catalog #: UDF9C500AL

                  • Finish: Tinned
                  • Max Current Rating, IEC: 500A
                  • Max Current Rating, UL/CSA: 490A
                  • Line Side Connection: Flat Conductor
                    • Load Side Connection: 9 Cables
                  PH22061.jpg image

                  Single Pole Dist. Block, 150 A UL/CSA, Cable Line, 7 Cables Load, Copper

                  Catalog #: UDJ-125A

                  • Finish: Tinned
                  • Max Current Rating, IEC: 125A
                  • Max Current Rating, UL/CSA: 150A
                  • Line Side Connection: Cable
                    • Load Side Connection: 7 Cables
                  PH22062.jpg image

                  Single Pole Dist. Block, 200 A UL/CSA, Cable Line, 7 Cables Load, Copper

                  Catalog #: UDJ-160A

                  • Finish: Tinned
                  • Max Current Rating, IEC: 160A
                  • Max Current Rating, UL/CSA: 200A
                  • Line Side Connection: Cable
                    • Load Side Connection: 7 Cables
                  PH41602.eps image

                  FleXbus Conductor Rep, 1.984 in². 393.7" x 1.97" x 1.97" x 0.98" x 125.22 lb

                  Catalog #: FLEXCORE1280L10

                  • Cross Section: 1.98in²
                  • Cross Section: 1280mm²
                  • Length 1 (L1): 393.7"
                  • Length 1 (L1): 10000 mm
                    • Length 2 (L2): 3.94"
                    • Length 2 (L2): 100 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Insulation Material: Thermoplastic Elastomer
                    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.10" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Dielectric Strength: 20kV/mm
                    • Flammability Rating: UL® 94V-0
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;5000V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1984A
                    • Width 1 (W1): 4.25"
                    • Width 1 (W1): 108 mm
                    • Width 2 (W2): 3.94"
                    • Width 2 (W2): 100 mm
                    • Height 1 (H1): 1.23"
                    • Height 1 (H1): 31.15mm
                    • Height 2 (H2): 0.71"
                    • Height 2 (H2): 18mm
                    • Hole Size (HS): 0.55"
                    • Hole Size (HS): 14 mm
                    • Unit Weight: 124.96 lb
                    • Unit Weight: 56.8 kg
                    • A: 1.97"
                    • A: 50 mm
                    • B: 1.97"
                    • B: 50 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.98"
                    • D: 25 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor Rep, 1.984 in² .433.07'' x 1.97" x 1.97" x 0.98" x 137.75 lb

                  Catalog #: FLEXCORE1280L11

                  • Cross Section: 1.984in²
                  • Cross Section: 1280mm²
                  • Length 1 (L1): 433"
                  • Length 1 (L1): 11000 mm
                    • Length 2 (L2): 3.94"
                    • Length 2 (L2): 100 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Insulation Material: Thermoplastic Elastomer
                    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Dielectric Strength: 20kV/mm
                    • Flammability Rating: UL® 94V-0
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;5000V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1984A
                    • Width 1 (W1): 4.252"
                    • Width 1 (W1): 108 mm
                    • Width 2 (W2): 3.937"
                    • Width 2 (W2): 100 mm
                    • Height 1 (H1): 1.226"
                    • Height 1 (H1): 31.2mm
                    • Height 2 (H2): 0.709"
                    • Height 2 (H2): 18mm
                    • Hole Size (HS): 0.551"
                    • Hole Size (HS): 14 mm
                    • Unit Weight: 136.84 lb
                    • Unit Weight: 62.2 kg
                    • A: 1.97"
                    • A: 50 mm
                    • B: 1.97"
                    • B: 50 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.98"
                    • D: 25 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor Rep, 1.984 in² .472.44'' x 1.97" x 1.97" x 0.98" x 150.31 lb

                  Catalog #: FLEXCORE1280L12

                  • Cross Section: 1.984in²
                  • Cross Section: 1280mm²
                  • Length 1 (L1): 472"
                  • Length 1 (L1): 12000 mm
                    • Length 2 (L2): 3.94"
                    • Length 2 (L2): 100 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Insulation Material: Thermoplastic Elastomer
                    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Dielectric Strength: 20kV/mm
                    • Flammability Rating: UL® 94V-0
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;5000V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1984A
                    • Width 1 (W1): 4.252"
                    • Width 1 (W1): 108 mm
                    • Width 2 (W2): 3.937"
                    • Width 2 (W2): 100 mm
                    • Height 1 (H1): 1.226"
                    • Height 1 (H1): 31.2mm
                    • Height 2 (H2): 0.709"
                    • Height 2 (H2): 18mm
                    • Hole Size (HS): 0.551"
                    • Hole Size (HS): 14 mm
                    • Unit Weight: 149.16 lb
                    • Unit Weight: 67.8 kg
                    • A: 1.97"
                    • A: 50 mm
                    • B: 1.97"
                    • B: 50 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.98"
                    • D: 25 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor Rep, 1.984 in² .511.81'' x 1.97" x 1.97" x 0.98" x 162.88 lb

                  Catalog #: FLEXCORE1280L13

                  • Cross Section: 1.984in²
                  • Cross Section: 1280mm²
                  • Length 1 (L1): 511"
                  • Length 1 (L1): 13000 mm
                    • Length 2 (L2): 3.94"
                    • Length 2 (L2): 100 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Insulation Material: Thermoplastic Elastomer
                    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Dielectric Strength: 20kV/mm
                    • Flammability Rating: UL® 94V-0
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;5000V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1984A
                    • Width 1 (W1): 4.252"
                    • Width 1 (W1): 108 mm
                    • Width 2 (W2): 3.937"
                    • Width 2 (W2): 100 mm
                    • Height 1 (H1): 1.226"
                    • Height 1 (H1): 31.2mm
                    • Height 2 (H2): 0.709"
                    • Height 2 (H2): 18mm
                    • Hole Size (HS): 0.551"
                    • Hole Size (HS): 14 mm
                    • Unit Weight: 161.7 lb
                    • Unit Weight: 73.5 kg
                    • A: 1.97"
                    • A: 50 mm
                    • B: 1.97"
                    • B: 50 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.98"
                    • D: 25 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.48
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364