Filter by
Filter applied:
0
Clear filters
- Applications
- Quick Ship
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Thread Size
- Diameter
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
SKUs | 1622 results
FleXbus Conductor Rep, 0.341 in² .826.77'' x 0.98" x 0.49" x 59.51 lb
Catalog #: FLEXCORE220L21
- Cross Section: 0.341in²
- Cross Section: 220mm²
- Length 1 (L1): 826"
- Length 1 (L1): 21000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.636"
- Height 1 (H1): 16.2mm
- Height 2 (H2): 0.354"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 58.3 lb
- Unit Weight: 26.5 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0.341 in² .866.14'' x 0.98" x 0.49" x 62.37 lb
Catalog #: FLEXCORE220L22
- Cross Section: 0.341in²
- Cross Section: 220mm²
- Length 1 (L1): 866"
- Length 1 (L1): 22000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.636"
- Height 1 (H1): 16.2mm
- Height 2 (H2): 0.354"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 60.94 lb
- Unit Weight: 27.7 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0.341 in² .905.51'' x 0.98" x 0.49" x 65.24 lb
Catalog #: FLEXCORE220L23
- Cross Section: 0.341in²
- Cross Section: 220mm²
- Length 1 (L1): 905"
- Length 1 (L1): 23000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.636"
- Height 1 (H1): 16.2mm
- Height 2 (H2): 0.354"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 63.8 lb
- Unit Weight: 29 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0.341 in² .944.88'' x 0.98" x 0.49" x 68.1 lb
Catalog #: FLEXCORE220L24
- Cross Section: 0.341in²
- Cross Section: 220mm²
- Length 1 (L1): 944"
- Length 1 (L1): 24000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.636"
- Height 1 (H1): 16.2mm
- Height 2 (H2): 0.354"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 66.44 lb
- Unit Weight: 30.2 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0.341 in² .984.25'' x 0.98" x 0.49" x 70.97 lb
Catalog #: FLEXCORE220L25
- Cross Section: 0.341in²
- Cross Section: 220mm²
- Length 1 (L1): 984"
- Length 1 (L1): 25000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.098" - 0.138"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.008"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.283"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.969"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.636"
- Height 1 (H1): 16.2mm
- Height 2 (H2): 0.354"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.433"
- Hole Size (HS): 11 mm
- Unit Weight: 69.3 lb
- Unit Weight: 31.5 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0.341 in². 118.11" x 0.98" x 0.49" x 8.38 lb
Catalog #: FLEXCORE220L3
- Cross Section: 0.34in²
- Cross Section: 220mm²
- Length 1 (L1): 118.11"
- Length 1 (L1): 3000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.10" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.64"
- Height 1 (H1): 16.15mm
- Height 2 (H2): 0.35"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- Unit Weight: 8.36 lb
- Unit Weight: 3.8 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0.341 in². 157.48" x 0.98" x 0.49" x 11.24 lb
Catalog #: FLEXCORE220L4
- Cross Section: 0.34in²
- Cross Section: 220mm²
- Length 1 (L1): 157.48"
- Length 1 (L1): 4000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.10" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.64"
- Height 1 (H1): 16.15mm
- Height 2 (H2): 0.35"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- Unit Weight: 11.22 lb
- Unit Weight: 5.1 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0.341 in². 196.85" x 0.98" x 0.49" x 13.89 lb
Catalog #: FLEXCORE220L5
- Cross Section: 0.34in²
- Cross Section: 220mm²
- Length 1 (L1): 196.85"
- Length 1 (L1): 5000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.10" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.64"
- Height 1 (H1): 16.15mm
- Height 2 (H2): 0.35"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- Unit Weight: 13.86 lb
- Unit Weight: 6.3 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0.341 in². 236.22" x 0.98" x 0.49" x 16.76 lb
Catalog #: FLEXCORE220L6
- Cross Section: 0.34in²
- Cross Section: 220mm²
- Length 1 (L1): 236.22"
- Length 1 (L1): 6000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.10" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.64"
- Height 1 (H1): 16.15mm
- Height 2 (H2): 0.35"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- Unit Weight: 16.72 lb
- Unit Weight: 7.6 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0.341 in². 275.59" x 0.98" x 0.49" x 19.62 lb
Catalog #: FLEXCORE220L7
- Cross Section: 0.34in²
- Cross Section: 220mm²
- Length 1 (L1): 275.59"
- Length 1 (L1): 7000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.10" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.64"
- Height 1 (H1): 16.15mm
- Height 2 (H2): 0.35"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- Unit Weight: 19.58 lb
- Unit Weight: 8.9 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0.341 in². 314.96" x 0.98" x 0.49" x 22.27 lb
Catalog #: FLEXCORE220L8
- Cross Section: 0.34in²
- Cross Section: 220mm²
- Length 1 (L1): 314.96"
- Length 1 (L1): 8000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.10" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.64"
- Height 1 (H1): 16.15mm
- Height 2 (H2): 0.35"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- Unit Weight: 22.22 lb
- Unit Weight: 10.1 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor Rep, 0.341 in². 354.33" x 0.98" x 0.49" x 25.13 lb
Catalog #: FLEXCORE220L9
- Cross Section: 0.34in²
- Cross Section: 220mm²
- Length 1 (L1): 354.33"
- Length 1 (L1): 9000 mm
- Length 2 (L2): 1.97"
- Length 2 (L2): 50 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.10" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 666A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 0.64"
- Height 1 (H1): 16.15mm
- Height 2 (H2): 0.35"
- Height 2 (H2): 9mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- Unit Weight: 25.08 lb
- Unit Weight: 11.4 kg
- A: 0.98"
- A: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.56
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364