Skip to main content

Please Select Your Country/Language Preferences

Enterprise, Hyperscale, Multi-tenant

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Quick Ship
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Type
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Width
          Apply
        • Works With
        • Cladding Material
        • Rack Height
            Apply
          • Material
          • Finish
          • Frame Color
          • Length
              Apply
            • Locking Type
            • Mounting
            • Package Quantity
            • Color Code
            • Frame Color Code
            • Cladding Color
            • EMC Shielding
            • Rack Width
            • Cladding Color Code
            • Thread Size
            • Diameter
            • Front Finish
            • Static Load
                Apply
              • Rear Finish
              • Treated Edges
              • Complies With
              • Supply Voltage
              • Number of Compartments
                  Apply
                • Redundant Power Supply
                • Coolant Feed
                • Static Load
                    Apply
                  • Dynamic Load
                  • Dynamic Load
                  Filter0

                  SKUs | 1622 results

                  PH40515.jpg image

                  FleXbus Conductor Rep, 0.992 in² .826.77'' x 0.98" x 0.98" x 0.49" x 137.75 lb

                  Catalog #: FLEXCORE640L21

                  • Cross Section: 0.992in²
                  • Cross Section: 640mm²
                  • Length 1 (L1): 826"
                  • Length 1 (L1): 21000 mm
                    • Length 2 (L2): 2.95"
                    • Length 2 (L2): 75 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Insulation Material: Thermoplastic Elastomer
                    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Dielectric Strength: 20kV/mm
                    • Flammability Rating: UL® 94V-0
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;5000V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1233A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1.226"
                    • Height 1 (H1): 31.2mm
                    • Height 2 (H2): 0.839"
                    • Height 2 (H2): 21.3mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • Unit Weight: 135.74 lb
                    • Unit Weight: 61.7 kg
                    • A: 0.98"
                    • A: 25 mm
                    • B: 0.98"
                    • B: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor Rep, 0.992 in² .866.14'' x 0.98" x 0.98" x 0.49" x 144.36 lb

                  Catalog #: FLEXCORE640L22

                  • Cross Section: 0.992in²
                  • Cross Section: 640mm²
                  • Length 1 (L1): 866"
                  • Length 1 (L1): 22000 mm
                    • Length 2 (L2): 2.95"
                    • Length 2 (L2): 75 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Insulation Material: Thermoplastic Elastomer
                    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Dielectric Strength: 20kV/mm
                    • Flammability Rating: UL® 94V-0
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;5000V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1233A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1.226"
                    • Height 1 (H1): 31.2mm
                    • Height 2 (H2): 0.839"
                    • Height 2 (H2): 21.3mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • Unit Weight: 142.34 lb
                    • Unit Weight: 64.7 kg
                    • A: 0.98"
                    • A: 25 mm
                    • B: 0.98"
                    • B: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor Rep, 0.992 in² .905.51'' x 0.98" x 0.98" x 0.49" x 150.97 lb

                  Catalog #: FLEXCORE640L23

                  • Cross Section: 0.992in²
                  • Cross Section: 640mm²
                  • Length 1 (L1): 905"
                  • Length 1 (L1): 23000 mm
                    • Length 2 (L2): 2.95"
                    • Length 2 (L2): 75 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Insulation Material: Thermoplastic Elastomer
                    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Dielectric Strength: 20kV/mm
                    • Flammability Rating: UL® 94V-0
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;5000V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1233A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1.226"
                    • Height 1 (H1): 31.2mm
                    • Height 2 (H2): 0.839"
                    • Height 2 (H2): 21.3mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • Unit Weight: 148.72 lb
                    • Unit Weight: 67.6 kg
                    • A: 0.98"
                    • A: 25 mm
                    • B: 0.98"
                    • B: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor Rep, 0.992 in² .944.88'' x 0.98" x 0.98" x 0.49" x 157.59 lb

                  Catalog #: FLEXCORE640L24

                  • Cross Section: 0.992in²
                  • Cross Section: 640mm²
                  • Length 1 (L1): 944"
                  • Length 1 (L1): 24000 mm
                    • Length 2 (L2): 2.95"
                    • Length 2 (L2): 75 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Insulation Material: Thermoplastic Elastomer
                    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Dielectric Strength: 20kV/mm
                    • Flammability Rating: UL® 94V-0
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;5000V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1233A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1.226"
                    • Height 1 (H1): 31.2mm
                    • Height 2 (H2): 0.839"
                    • Height 2 (H2): 21.3mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • Unit Weight: 155.32 lb
                    • Unit Weight: 70.6 kg
                    • A: 0.98"
                    • A: 25 mm
                    • B: 0.98"
                    • B: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH40515.jpg image

                  FleXbus Conductor Rep, 0.992 in² .984.25'' x 0.98" x 0.98" x 0.49" x 164.2 lb

                  Catalog #: FLEXCORE640L25

                  • Cross Section: 0.992in²
                  • Cross Section: 640mm²
                  • Length 1 (L1): 984"
                  • Length 1 (L1): 25000 mm
                    • Length 2 (L2): 2.95"
                    • Length 2 (L2): 75 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Insulation Material: Thermoplastic Elastomer
                    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.098" - 0.138"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Dielectric Strength: 20kV/mm
                    • Flammability Rating: UL® 94V-0
                    • Wire Diameter: 0.008"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;5000V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1233A
                    • Width 1 (W1): 2.283"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.969"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1.226"
                    • Height 1 (H1): 31.2mm
                    • Height 2 (H2): 0.839"
                    • Height 2 (H2): 21.3mm
                    • Hole Size (HS): 0.433"
                    • Hole Size (HS): 11 mm
                    • Unit Weight: 161.7 lb
                    • Unit Weight: 73.5 kg
                    • A: 0.98"
                    • A: 25 mm
                    • B: 0.98"
                    • B: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41600.eps image

                  FleXbus Conductor Rep, 0.992 in². 118.11" x 0.98" x 0.98" x 0.49" x 19.4 lb

                  Catalog #: FLEXCORE640L3

                  • Cross Section: 0.99in²
                  • Cross Section: 640mm²
                  • Length 1 (L1): 118.11"
                  • Length 1 (L1): 3000 mm
                    • Length 2 (L2): 2.95"
                    • Length 2 (L2): 75 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Insulation Material: Thermoplastic Elastomer
                    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.10" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Dielectric Strength: 20kV/mm
                    • Flammability Rating: UL® 94V-0
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;5000V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1233A
                    • Width 1 (W1): 2.28"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.97"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1.23"
                    • Height 1 (H1): 31.15mm
                    • Height 2 (H2): 0.84"
                    • Height 2 (H2): 21.3mm
                    • Hole Size (HS): 0.43"
                    • Hole Size (HS): 11 mm
                    • Unit Weight: 19.36 lb
                    • Unit Weight: 8.8 kg
                    • A: 0.98"
                    • A: 25 mm
                    • B: 0.98"
                    • B: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41600.eps image

                  FleXbus Conductor Rep, 0.992 in². 157.48" x 0.98" x 0.98" x 0.49" x 26.01 lb

                  Catalog #: FLEXCORE640L4

                  • Cross Section: 0.99in²
                  • Cross Section: 640mm²
                  • Length 1 (L1): 157.48"
                  • Length 1 (L1): 4000 mm
                    • Length 2 (L2): 2.95"
                    • Length 2 (L2): 75 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Insulation Material: Thermoplastic Elastomer
                    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.10" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Dielectric Strength: 20kV/mm
                    • Flammability Rating: UL® 94V-0
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;5000V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1233A
                    • Width 1 (W1): 2.28"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.97"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1.23"
                    • Height 1 (H1): 31.15mm
                    • Height 2 (H2): 0.84"
                    • Height 2 (H2): 21.3mm
                    • Hole Size (HS): 0.43"
                    • Hole Size (HS): 11 mm
                    • Unit Weight: 25.96 lb
                    • Unit Weight: 11.8 kg
                    • A: 0.98"
                    • A: 25 mm
                    • B: 0.98"
                    • B: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41600.eps image

                  FleXbus Conductor Rep, 0.992 in². 196.85" x 0.98" x 0.98" x 0.49" x 32.41 lb

                  Catalog #: FLEXCORE640L5

                  • Cross Section: 0.99in²
                  • Cross Section: 640mm²
                  • Length 1 (L1): 196.85"
                  • Length 1 (L1): 5000 mm
                    • Length 2 (L2): 2.95"
                    • Length 2 (L2): 75 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Insulation Material: Thermoplastic Elastomer
                    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.10" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Dielectric Strength: 20kV/mm
                    • Flammability Rating: UL® 94V-0
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;5000V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1233A
                    • Width 1 (W1): 2.28"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.97"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1.23"
                    • Height 1 (H1): 31.15mm
                    • Height 2 (H2): 0.84"
                    • Height 2 (H2): 21.3mm
                    • Hole Size (HS): 0.43"
                    • Hole Size (HS): 11 mm
                    • Unit Weight: 32.34 lb
                    • Unit Weight: 14.7 kg
                    • A: 0.98"
                    • A: 25 mm
                    • B: 0.98"
                    • B: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41600.eps image

                  FleXbus Conductor Rep, 0.992 in². 236.22" x 0.98" x 0.98" x 0.49" x 39.02 lb

                  Catalog #: FLEXCORE640L6

                  • Cross Section: 0.99in²
                  • Cross Section: 640mm²
                  • Length 1 (L1): 236.22"
                  • Length 1 (L1): 6000 mm
                    • Length 2 (L2): 2.95"
                    • Length 2 (L2): 75 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Insulation Material: Thermoplastic Elastomer
                    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.10" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Dielectric Strength: 20kV/mm
                    • Flammability Rating: UL® 94V-0
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;5000V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1233A
                    • Width 1 (W1): 2.28"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.97"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1.23"
                    • Height 1 (H1): 31.15mm
                    • Height 2 (H2): 0.84"
                    • Height 2 (H2): 21.3mm
                    • Hole Size (HS): 0.43"
                    • Hole Size (HS): 11 mm
                    • Unit Weight: 38.94 lb
                    • Unit Weight: 17.7 kg
                    • A: 0.98"
                    • A: 25 mm
                    • B: 0.98"
                    • B: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41600.eps image

                  FleXbus Conductor Rep, 0.992 in². 275.59" x 0.98" x 0.98" x 0.49" x 45.42 lb

                  Catalog #: FLEXCORE640L7

                  • Cross Section: 0.99in²
                  • Cross Section: 640mm²
                  • Length 1 (L1): 275.59"
                  • Length 1 (L1): 7000 mm
                    • Length 2 (L2): 2.95"
                    • Length 2 (L2): 75 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Insulation Material: Thermoplastic Elastomer
                    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.10" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Dielectric Strength: 20kV/mm
                    • Flammability Rating: UL® 94V-0
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;5000V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1233A
                    • Width 1 (W1): 2.28"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.97"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1.23"
                    • Height 1 (H1): 31.15mm
                    • Height 2 (H2): 0.84"
                    • Height 2 (H2): 21.3mm
                    • Hole Size (HS): 0.43"
                    • Hole Size (HS): 11 mm
                    • Unit Weight: 45.32 lb
                    • Unit Weight: 20.6 kg
                    • A: 0.98"
                    • A: 25 mm
                    • B: 0.98"
                    • B: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41600.eps image

                  FleXbus Conductor Rep, 0.992 in². 314.96" x 0.98" x 0.98" x 0.49" x 52.03 lb

                  Catalog #: FLEXCORE640L8

                  • Cross Section: 0.99in²
                  • Cross Section: 640mm²
                  • Length 1 (L1): 314.96"
                  • Length 1 (L1): 8000 mm
                    • Length 2 (L2): 2.95"
                    • Length 2 (L2): 75 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Insulation Material: Thermoplastic Elastomer
                    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.10" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Dielectric Strength: 20kV/mm
                    • Flammability Rating: UL® 94V-0
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;5000V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1233A
                    • Width 1 (W1): 2.28"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.97"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1.23"
                    • Height 1 (H1): 31.15mm
                    • Height 2 (H2): 0.84"
                    • Height 2 (H2): 21.3mm
                    • Hole Size (HS): 0.43"
                    • Hole Size (HS): 11 mm
                    • Unit Weight: 51.92 lb
                    • Unit Weight: 23.6 kg
                    • A: 0.98"
                    • A: 25 mm
                    • B: 0.98"
                    • B: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
                  PH41600.eps image

                  FleXbus Conductor Rep, 0.992 in². 354.33" x 0.98" x 0.98" x 0.49" x 58.42 lb

                  Catalog #: FLEXCORE640L9

                  • Cross Section: 0.99in²
                  • Cross Section: 640mm²
                  • Length 1 (L1): 354.33"
                  • Length 1 (L1): 9000 mm
                    • Length 2 (L2): 2.95"
                    • Length 2 (L2): 75 mm
                    • Conductor Material: Copper Clad Aluminum
                    • Insulation Material: Thermoplastic Elastomer
                    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
                    • Connector Finish: Tinned
                    • Connector Material: Copper
                    • Insulation Elongation: 500 % Min
                    • Insulation Thickness: 0.10" - 0.14"
                    • Insulation Thickness: 2.5 - 3.5 mm
                    • Euroclass CPR: Eca - s2, d2, a3
                    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
                    • Mechanical Resistance Rating: IK09
                    • UV Resistance Rating: UL® 2556;UL® 854
                    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
                    • Dielectric Strength: 20kV/mm
                    • Flammability Rating: UL® 94V-0
                    • Wire Diameter: 0.01"
                    • Wire Diameter: 0.2mm
                    • Nominal Voltage, IEC: 1000V;5000V
                    • Max Working Voltage, EN 50264-3-1: 6000V
                    • Working Temperature: -58 to 239 °F
                    • Working Temperature: -50 to 115 °C
                    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
                    • ∆T 60 K: 1233A
                    • Width 1 (W1): 2.28"
                    • Width 1 (W1): 58 mm
                    • Width 2 (W2): 1.97"
                    • Width 2 (W2): 50 mm
                    • Height 1 (H1): 1.23"
                    • Height 1 (H1): 31.15mm
                    • Height 2 (H2): 0.84"
                    • Height 2 (H2): 21.3mm
                    • Hole Size (HS): 0.43"
                    • Hole Size (HS): 11 mm
                    • Unit Weight: 58.3 lb
                    • Unit Weight: 26.5 kg
                    • A: 0.98"
                    • A: 25 mm
                    • B: 0.98"
                    • B: 25 mm
                    • C: 0.98"
                    • C: 25 mm
                    • D: 0.49"
                    • D: 12.5 mm
                    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
                    • 2 Bar Current Coefficient, Symmetric: 2
                    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364